您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBF L - Long Circular Flange Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Europe Series
Circular Flanged
Long
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/europe_series/circular_flanged/long/nkbf_l.prj},{NB=NKBF20LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NKBF20L},{BT=Long Circular Flange},{SL=UU},{DR=20},{DRTOL=+0.011/-0.001},{D=32},{DTOL=+0/-0.013},{L=80},{LTOL=+0/-0.30},{D1=54},{K=42},{H=8},{ANG=43},{LD1=5.5},{LD2=9.0},{LH=5.1},{SQ=0.017},{ECCMAX=0.017},{BR=5},{BLRD=140},{BLRS=280},{WGT=0.248}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NKBF8LUU
NKBF8LUU
NOTE Please make selectio...
Long Circular Flange
8
+0.009/-0.001
16
+0/-0.009
46
+0/-0.30
0.015
0.015
4
43
82
0.052
NKBF10LUU
NKBF10LUU
NOTE Please make selectio...
Long Circular Flange
10
+0.009/-0.001
19
+0/-0.011
55
+0/-0.30
0.015
0.015
4
60
112
0.000
NKBF12LUU
NKBF12LUU
NOTE Please make selectio...
Long Circular Flange
12
+0.009/-0.001
22
+0/-0.011
61
+0/-0.30
0.015
0.015
4
83
160
0.117
NKBF16LUU
NKBF16LUU
NOTE Please make selectio...
Long Circular Flange
16
+0.011/-0.001
26
+0/-0.011
68
+0/-0.30
0.015
0.015
5
94
182
0.141
NKBF20LUU
NKBF20LUU
NOTE Please make selectio...
Long Circular Flange
20
+0.011/-0.001
32
+0/-0.013
80
+0/-0.30
0.017
0.017
5
140
280
0.248
NKBF25LUU
NKBF25LUU
NOTE Please make selectio...
Long Circular Flange
25
+0.013/-0.002
40
+0/-0.013
112
+0/-0.40
0.017
0.017
6
160
320
0.510
NKBF30LUU
NKBF30LUU
NOTE Please make selectio...
Long Circular Flange
30
+0.013/-0.002
47
+0/-0.013
123
+0/-0.40
0.017
0.017
6
225
560
0.782
NKBF40LUU
NKBF40LUU
NOTE Please make selectio...
Long Circular Flange
40
+0.016/-0.004
62
+0/-0.015
151
+0/-0.40
0.020
0.020
6
350
820
1.700
NKBF50LUU
NKBF50LUU
NOTE Please make selectio...
Long Circular Flange
50
+0.016/-0.004
75
+0/-0.015
192
+0/-0.40
0.020
0.020
6
620
1622
3.479
NKBF60LUU
NKBF60LUU
NOTE Please make selectio...
Long Circular Flange
60
+0.016/-0.004
90
+0/-0.020
209
+0/-0.40
0.025
0.025
6
770
2040
4.330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表