Type SL01-48,Type SL01-49
NTN Corporation
Special Used Bearings
SL type cylindrical roller bearings
Powered by
CAD模型選擇
{ntn/special_used_bearings/sl_type_cylindrical_rb/type_sl01_48_type_sl01_49.prj},{NB=SL01-4840},{SD=200},{D=250},{B=50},{R=1.5},{ORDER=SL01-4840},{CR=320.0},{COR=825},{CRF=33000},{CORF=84000},{LSG=500},{LSO=1000},{J=219.0},{K=230.0},{MASS=5.90},{CD=225.0},{RD=11.50},{RL=17.250},{RI=3.450}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
J
Diameter
[mm]
K
Diameter
[mm]
MASS
mass
[kg]
SL01-4910
50
72
22
0.6
SL01-4910
49.5
83
2000
4000
58.0
63.0
0.30
SL01-4912
60
85
25
1.0
SL01-4912
73.0
136
1700
3300
69.5
74.5
0.46
SL01-4914
70
100
30
1.0
SL01-4914
105.0
193
1400
2900
81.5
88.0
0.78
SL01-4916
80
110
30
1.0
SL01-4916
111.0
215
1300
2500
90.0
97.0
0.88
SL01-4918
90
125
35
1.1
SL01-4918
150.0
300
1100
2200
103.0
111.0
1.35
SL01-4920
100
140
40
1.1
SL01-4920
194.0
400
1000
2000
116.0
125.0
1.95
SL01-4922
110
150
40
1.1
SL01-4922
202.0
430
910
1800
125.0
134.0
2.15
SL01-4924
120
165
45
1.1
SL01-4924
226.0
480
830
1700
138.5
148.5
2.95
SL01-4926
130
180
50
1.5
SL01-4926
262.0
555
770
1500
149.0
160.0
3.95
SL01-4928
140
190
50
1.5
SL01-4928
272.0
595
710
1400
159.5
170.0
4.20
SL01-4830
150
190
40
1.1
SL01-4830
235.0
575
670
1300
165.5
173.5
2.90
SL01-4930
150
210
60
2.0
SL01-4930
410.0
865
670
1300
171.5
186.0
6.65
SL01-4832
160
200
40
1.1
SL01-4832
241.0
605
630
1300
173.5
182.5
3.05
SL01-4932
160
220
60
2.0
SL01-4932
425.0
935
630
1300
185.0
199.0
7.00
SL01-4834
170
215
45
1.1
SL01-4834
265.0
650
590
1200
186.5
196.5
4.10
SL01-4934
170
230
60
2.0
SL01-4934
435.0
980
590
1200
194.0
208.0
7.35
SL01-4836
180
225
45
1.1
SL01-4836
275.0
695
560
1100
199.0
209.0
4.30
SL01-4936
180
250
69
2.0
SL01-4936
550.0
1230
560
1100
206.0
222.0
10.70
SL01-4838
190
240
50
1.5
SL01-4838
315.0
785
530
1100
208.5
219.5
5.65
SL01-4938
190
260
69
2.0
SL01-4938
565.0
1290
530
1100
216.5
232.5
11.20
SL01-4840
200
250
50
1.5
SL01-4840
320.0
825
500
1000
219.0
230.0
5.90
SL01-4940
200
280
80
2.1
SL01-4940
665.0
1500
500
1000
232.0
250.0
15.70
SL01-4844
220
270
50
1.5
SL01-4844
340.0
905
450
910
240.0
251.0
6.40
SL01-4944
220
300
80
2.1
SL01-4944
695.0
1620
450
910
249.5
267.5
17.10
SL01-4848
240
300
60
2.0
SL01-4848
510.0
1330
420
830
261.0
275.0
10.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
生成CAD模型
生成PDF資料表