Type SD34G
NTN Corporation
Plummer Blocks
Type SD34, SD34G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd34_sd34g/type_sd34g.prj},{NB=SD3452G1},{IDNR=},{ORDER=SD3452G1},{MD1=240},{BN=SD3452G},{SRBN=23152BK;H3152},{D=440},{H=260},{J=740},{J1=200},{N1=42},{N=62},{A=340},{L=880},{A1=310},{H1=85},{H2=515},{G=108},{T=M36},{S=M36},{MASS=150},{Y=84},{RSN=ZF40},{E=M20},{F=208},{A3=268},{C=510},{C1=130},{F1=38},{B=130},{F2=15},{F3=30},{F4=26},{A4=282},{A5=19},{J2=206},{J3=220},{B1=12},{H3=57},{D2=350},{TS=55},{TSS=8.0},{TK=23},{E1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MD1
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
J1
Length
[mm]
N1
Length
[mm]
N
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
T
Bolt
[mm]
S
Bolt
[mm]
SD3440G1
180
SD3440G
23140BK;H3140
340
200
570
160
35
55
290
700
260
65
400
M30
M30
SD3444G1
200
SD3444G
23144BK;H3144
370
225
640
180
40
60
320
780
290
70
450
M30
M36
SD3448G1
220
SD3448G
23148BK;H3148
400
240
680
190
40
60
330
820
300
70
475
M30
M36
SD3452G1
240
SD3452G
23152BK;H3152
440
260
740
200
42
62
340
880
310
85
515
M36
M36
SD3456G1
260
SD3456G
23156BK;H3156
460
280
770
210
42
62
360
920
330
85
550
M36
M36
SD3460G1
280
SD3460G
23160BK;H3160
500
300
830
230
50
70
390
990
370
100
590
M36
M42
SD3464G1
300
SD3464G
23164BK;H3164
540
325
890
250
50
70
410
1060
390
100
640
M36
M42
SD3468G1
320
SD3468G
23168BK;H3168
580
355
930
270
57
77
440
1110
420
110
690
M42
M48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表