Type SD3G
NTN Corporation
Plummer Blocks
Type SD2, SD2G, SD3, SD3G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd2_sd2g_sd3_sd3g/type_sd3g.prj},{NB=SD340G},{IDNR=},{ORDER=SD340G},{MD=200},{MD2=190},{MD3=220},{BN=SD340G},{SRBN=22340EMD1},{D=420},{H=250},{J=710},{J1=200},{N=42},{N1=62},{A=350},{L=860},{A1=320},{H1=85},{H2=500},{G=138.5},{T=M36},{DP=R3/8},{S=M36},{MASS=240},{NN=AN40},{WN=AW40},{Y=104},{RSN=ZF42},{RSN1=ZF48},{CC=MF42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MD
shaft diameter
[mm]
MD2
shaft diameter
[mm]
MD3
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
J1
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
NN
Nut Number
ⁿ/ₐ
WN
Washer Number
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
RSN1
Rubber Seals Number
ⁿ/ₐ
CC
Closing cap
ⁿ/ₐ
SD334G
170
160
190
SD334G
22334EMD1
360
210
610
170
35
55
300
740
270
65
420
120.5
M30
R3/8
M30
150
AN34
AW34
92
ZF36
ZF42
MF36
SD336G
180
170
200
SD336G
22336EMD1
380
225
640
180
40
60
320
780
290
70
450
126.5
M30
R3/8
M36
180
AN36
AW36
96
ZF38
ZF44
MF38
SD338G
190
180
210
SD338G
22338EMD1
400
240
680
190
40
60
330
820
300
70
475
132.5
M30
R3/8
M36
210
AN38
AW38
100
ZF40
ZF46
MF40
SD340G
200
190
220
SD340G
22340EMD1
420
250
710
200
42
62
350
860
320
85
500
138.5
M36
R3/8
M36
240
AN40
AW40
104
ZF42
ZF48
MF42
SD344G
220
210
240
SD344G
22344EMD1
460
280
770
210
42
62
360
920
330
85
550
145.5
M36
R3/8
M36
300
AN44
AL44
109
ZF46
ZF52
MF46
SD348G
240
230
260
SD348G
22348EMD1
500
300
830
230
50
70
390
990
370
100
590
155.5
M36
R3/8
M42
370
AN48
AL44
116
GS50S
ZF56
MF50
SD352G
260
250
280
SD352G
22352EMD1
540
325
890
250
50
70
410
1060
390
100
640
165.5
M36
R3/8
M42
460
AN52
AL52
123
ZF54
ZF60
MF54
SD356G
280
260
300
SD356G
22356EMD1
580
355
930
270
57
77
440
1110
420
110
690
175.5
M42
R3/8
M48
560
AN56
AL52
130
ZF56
ZF64
MF56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表