Type SD2G
NTN Corporation
Plummer Blocks
Type SD2, SD2G, SD3, SD3G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd2_sd2g_sd3_sd3g/type_sd2g.prj},{NB=SD244G},{IDNR=},{ORDER=SD244G},{MD=220},{MD2=210},{MD3=240},{BN=SD244G},{SRBN=22244EMD1},{D=400},{H=240},{J=680},{J1=190},{N=40},{N1=60},{A=330},{L=820},{A1=300},{H1=70},{H2=475},{G=108.5},{T=M30},{DP=R3/8},{S=M36},{MASS=210},{NN=AN44},{WN=AL44},{Y=90},{RSN=ZF46},{RSN1=ZF52},{CC=MF46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MD
shaft diameter
[mm]
MD2
shaft diameter
[mm]
MD3
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
J1
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
NN
Nut Numbers
ⁿ/ₐ
WN
Washer Number
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
RSN1
Rubber Seals Number
ⁿ/ₐ
CC
Closing cap
ⁿ/ₐ
SD234G
170
160
190
SD234G
22234EMD1
310
180
510
140
32
52
270
620
230
60
360
86.5
M24
R3/8
M30
95
AN34
AW34
75
ZF36
ZF42
MF36
SD236G
180
170
200
SD236G
22236EMD1
320
190
540
150
32
52
280
650
240
60
380
86.5
M24
R3/8
M30
110
AN36
AW36
76
ZF38
ZF44
MF38
SD238G
190
180
210
SD238G
22238EMD1
340
200
570
160
35
55
290
700
260
65
400
92.5
M30
R3/8
M30
130
AN38
AW38
80
ZF40
ZF46
MF40
SD240G
200
190
220
SD240G
22240EMD1
360
210
610
170
35
55
300
740
270
65
420
98.5
M30
R3/8
M30
150
AN40
AW40
84
ZF42
ZF48
MF42
SD244G
220
210
240
SD244G
22244EMD1
400
240
680
190
40
60
330
820
300
70
475
108.5
M30
R3/8
M36
210
AN44
AL44
90
ZF46
ZF52
MF46
SD248G
240
230
260
SD248G
22248EMD1
440
260
740
200
42
62
340
880
310
85
515
120.5
M36
R3/8
M36
240
AN48
AL44
98
GS50S
ZF56
MF50
SD252G
260
250
280
SD252G
22252EMD1
480
280
790
210
42
62
370
940
340
85
560
130.5
M36
R3/8
M36
320
AN52
AL52
105
ZF54
ZF60
MF54
SD256G
280
260
300
SD256G
22256EMD1
500
300
830
230
50
70
390
990
370
100
590
130.5
M36
R3/8
M42
370
AN56
AL52
107
ZF56
ZF64
MF56
SD260G
300
280
320
SD260G
22260EMD1
540
325
890
250
50
70
410
1060
390
100
640
140.5
M36
R3/8
M42
460
AN60
AL60
114
ZF60
ZF68
MF60
SD264G
320
300
340
SD264G
22264EMD1
580
355
930
270
57
77
440
1110
420
110
690
150.5
M42
R3/8
M48
560
AN64
AL64
122
ZF64
GS72
MF64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表