Closed cover
NTN Corporation
Bearing Units
UCFC Flange Cartridge Units
Powered by
CAD模型選擇
{ntn/bearing_units/ucfc_flange_catridge_units/sm_ucfc_fcu_asmtab.prj},{NB=SM-UCFC206D1(30,D1)},{SD=30},{GN=D1},{PPATH=sm_ucfc_fcu_asmtpl.prj},{L=125},{J=100},{J1=70.7},{A2=10},{N=12},{A3=8},{A1=23.0},{A=31.0},{H3=80},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{A4=49.0},{FB=M10},{GNP=GA-1/4-28UNF},{NNB=UC206D1},{BLR=21.6},{BSLR=11.30},{CU=0.795},{CBLR=1980},{CBSLR=1150},{MASS=1.4},{T1=24.2},{T=2},{A5=56},{UNX=SM-UCFC206}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
J1
Dimension
[mm]
A2
Dimension
[mm]
N
Dimension
[mm]
A3
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
H3
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A4
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[mm]
SM-UCFC201D1
12
SM-UCFC201D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
40.5
M10
UC201D1
14.2
6.65
0.505
0.8
SM-UCFC202D1
15
SM-UCFC202D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
40.5
M10
UC202D1
14.2
6.65
0.505
0.8
SM-UCFC203D1
17
SM-UCFC203D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
40.5
M10
UC203D1
14.2
6.65
0.505
0.8
SM-UCFC204D1
20
SM-UCFC204D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
40.5
M10
UC204D1
14.2
6.65
0.505
0.7
SM-UCFC205D1
25
SM-UCFC205D1
115
90
63.6
10
12
6
21.0
27.0
70
34.1
14.3
44.5
M10
UC205D1
15.5
7.85
0.550
1.0
SM-UCFC206D1
30
SM-UCFC206D1
125
100
70.7
10
12
8
23.0
31.0
80
38.1
15.9
49.0
M10
UC206D1
21.6
11.30
0.795
1.4
SM-UCFC207D1
35
SM-UCFC207D1
135
110
77.8
11
14
8
26.0
34.0
90
42.9
17.5
55.0
M12
UC207D1
28.4
15.30
1.090
1.7
SM-UCFC208D1
40
SM-UCFC208D1
145
120
84.9
11
14
10
26.0
36.0
100
49.2
19.0
62.0
M12
UC208D1
32.5
17.80
1.240
2.1
SM-UCFC209D1
45
SM-UCFC209D1
160
132
93.3
10
16
12
26.0
38.0
105
49.2
19.0
63.0
M14
UC209D1
36.0
20.40
1.600
2.7
SM-UCFC210D1
50
SM-UCFC210D1
165
138
97.6
10
16
12
28.0
40.0
110
51.6
19.0
65.5
M14
UC210D1
39.0
23.20
1.820
3.1
SM-UCFC211D1
55
SM-UCFC211D1
185
150
106.1
13
19
12
31.0
43.0
125
55.6
22.2
71.0
M16
UC211D1
48.0
29.20
2.290
4.2
SM-UCFC212D1
60
SM-UCFC212D1
195
160
113.1
17
19
12
36.0
48.0
135
65.1
25.4
80.0
M16
UC212D1
58.0
36.00
2.830
5.1
SM-UCFC213D1
65
SM-UCFC213D1
205
170
120.2
16
19
14
36.0
50.0
145
65.1
25.4
83.5
M16
UC213D1
63.5
40.00
3.150
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表