Casting closed cover
NTN Corporation
Bearing Units
UCFC Flange Cartridge Units
Powered by
CAD模型選擇
{ntn/bearing_units/ucfc_flange_catridge_units/cm_ucfc_fcu_asmtab.prj},{NB=CM-UCFC209D1(45,D1)},{SD=45},{GN=D1},{PPATH=cm_ucfc_fcu_asmtpl.prj},{L=160},{J=132},{J1=93.3},{A2=10},{N=16},{A3=12},{A1=28.0},{A=38.0},{H3=105},{B=49.2},{S=19.0},{F=0.0},{G=8.0},{SS=M8x1},{A5=70.0},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC209D1},{BLR=36.0},{BSLR=20.40},{CU=1.600},{CBLR=3350},{CBSLR=2080},{MASS=3.2},{T1=33.2},{O=30},{T=3},{A4=63.0},{UNX=CM-UCFC209}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
J1
Dimension
[mm]
A2
Dimension
[mm]
N
Dimension
[mm]
A3
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
H3
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
F
Dimension
[mm]
A5
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[mm]
CM-UCFC201D1
12
CM-UCFC201D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
0.0
46.0
M10
UC201D1
14.2
6.65
0.505
0.9
CM-UCFC202D1
15
CM-UCFC202D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
0.0
46.0
M10
UC202D1
14.2
6.65
0.505
0.9
CM-UCFC203D1
17
CM-UCFC203D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
0.0
46.0
M10
UC203D1
14.2
6.65
0.505
0.9
CM-UCFC204D1
20
CM-UCFC204D1
100
78
55.2
10
12
5
20.5
25.5
62
31.0
12.7
0.0
46.0
M10
UC204D1
14.2
6.65
0.505
0.9
CM-UCFC205D1
25
CM-UCFC205D1
115
90
63.6
10
12
6
22.0
27.0
70
34.1
14.3
0.0
51.0
M10
UC205D1
15.5
7.85
0.550
1.2
CM-UCFC206D1
30
CM-UCFC206D1
125
100
70.7
10
12
8
24.5
31.0
80
38.1
15.9
0.0
56.0
M10
UC206D1
21.6
11.30
0.795
1.6
CM-UCFC207D1
35
CM-UCFC207D1
135
110
77.8
11
14
8
26.0
34.0
90
42.9
17.5
0.0
59.0
M12
UC207D1
28.4
15.30
1.090
1.9
CM-UCFC208D1
40
CM-UCFC208D1
145
120
84.9
11
14
10
27.5
36.0
100
49.2
19.0
0.0
66.0
M12
UC208D1
32.5
17.80
1.240
2.4
CM-UCFC209D1
45
CM-UCFC209D1
160
132
93.3
10
16
12
28.0
38.0
105
49.2
19.0
0.0
70.0
M14
UC209D1
36.0
20.40
1.600
3.2
CM-UCFC210D1
50
CM-UCFC210D1
165
138
97.6
10
16
12
29.0
40.0
110
51.6
19.0
0.0
72.0
M14
UC210D1
39.0
23.20
1.820
3.6
CM-UCFC211D1
55
CM-UCFC211D1
185
150
106.1
13
19
12
32.5
43.0
125
55.6
22.2
0.0
75.0
M16
UC211D1
48.0
29.20
2.290
4.8
CM-UCFC212D1
60
CM-UCFC212D1
195
160
113.1
17
19
12
38.0
48.0
135
65.1
25.4
0.0
86.0
M16
UC212D1
58.0
36.00
2.830
5.9
CM-UCFC213D1
65
CM-UCFC213D1
205
170
120.2
16
19
14
38.0
50.0
145
65.1
25.4
0.0
89.5
M16
UC213D1
63.5
40.00
3.150
6.8
CM-UCFC214D1
70
CM-UCFC214D1
215
177
125.2
17
19
14
39.5
54.0
150
74.6
30.2
94.0
98.0
M16
UC214D1
69.0
44.00
3.450
8.0
CM-UCFC215D1
75
CM-UCFC215D1
220
184
130.1
18
19
16
43.0
56.0
160
77.8
33.3
100.0
102.0
M16
UC215D1
73.5
49.50
3.800
8.8
CM-UCFC216D1
80
CM-UCFC216D1
240
200
141.4
18
23
16
43.0
58.0
170
82.6
33.3
105.0
106.0
M20
UC216D1
80.5
53.00
3.950
10.0
CM-UCFC217D1
85
CM-UCFC217D1
250
208
147.1
18
23
18
45.5
63.0
180
85.7
34.1
113.0
114.0
M20
UC217D1
92.0
64.00
4.600
12.0
CM-UCFC218D1
90
CM-UCFC218D1
265
220
155.6
22
23
18
50.0
68.0
190
96.0
39.7
119.0
122.0
M20
UC218D1
106.0
71.50
5.000
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表