ASPF Steel Plate Flange Units (Round)
NTN Corporation
Bearing Units
ASPF Steel Plate Flange Units (Round)
Powered by
CAD模型選擇
{ntn/bearing_units/aspf_steel_pfu/aspf_spfur_asmtab.prj},{NB=ASPF204(20)},{SD=20},{UN=ASPF204},{PPATH=../aspf_spfur_asmtpl.prj},{H=90},{J=71.5},{A1=4.0},{N=9.0},{A=16},{H1=56},{B=25},{S=7.0},{G=4.2},{SS=M5x0.8},{D4=29.6},{FB=M8},{ARL=3},{AAL=1.5},{NNB=AS204},{BLR=12.8},{BSLR=6.65},{CBLR=1310},{CBSLR=680},{MASS=0.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
J
Dimension
[mm]
A1
Dimension
[mm]
N
Dimension
[mm]
A
Dimension
[mm]
H1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
ARL
Allowable radial load
[kN]
AAL
Allowable axial load
[kN]
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
ASPF201
12
ASPF201
81
63.5
4.0
7.1
14
49
22
6.0
4.2
M5x0.8
M6
2.7
1.35
AS201
9.6
4.6
980
465
0.2
ASPF202
15
ASPF202
81
63.5
4.0
7.1
14
49
22
6.0
4.2
M5x0.8
M6
2.7
1.35
AS202
9.6
4.6
980
465
0.2
ASPF203
17
ASPF203
81
63.5
4.0
7.1
14
49
22
6.0
4.2
M5x0.8
M6
2.7
1.35
AS203
9.6
4.6
980
465
0.2
ASPF204
20
ASPF204
90
71.5
4.0
9.0
16
56
25
7.0
4.2
M5x0.8
M8
3
1.5
AS204
12.8
6.65
1310
680
0.2
ASPF205
25
ASPF205
95
76.0
4.0
9.0
18
60
27
7.5
5.0
M5x0.8
M8
4
2
AS205
14
7.85
1430
800
0.3
ASPF206
30
ASPF206
113
90.5
5.2
11.0
18
71
29
8.0
5.0
M6x0.75
M10
5
2.5
AS206
19.5
11.3
1980
1150
0.4
ASPF207
35
ASPF207
122
100.0
5.2
11.0
20
81
34
8.5
6.0
M6x0.75
M10
6
3
AS207
25.7
15.3
2620
1560
0.6
ASPF208
40
ASPF208
148
119.0
6.8
13.5
21
91
38
9.0
8.0
M8x1
M12
7
3.5
AS208
29.1
17.8
2970
1820
0.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表