Inward facing type
NTN Corporation
Ball and roller bearing
Tapered Roller Bearings
Multi-Row Tapered Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/tapered_roller_b/multi_row_tapered_rb/mrtrb_ift_asmtab.prj},{NB=323068UTG},{IDNR=},{SD=340},{D=520},{B=133},{C1=133},{R=5.0},{R1=6.0},{ORDER=323068UTG},{CR=2420},{COR=3750},{CU=295},{CRF=},{CORF=},{LSG=490},{LSO=700},{A=36.0},{MASS=100},{DA1=498},{DA=379},{DA2=463.5},{SA=18},{R1AS=5},{RAS=4},{E=0.37},{Y1=1.8},{Y2=2.69},{Y0=1.76},{PPATH=mrtrb_ift_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width of inner ring
[mm]
C1
Width of outer ring
[mm]
R
Radius
[mm]
R1
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
323122
110
180
56
56
2.0
2.5
323122
330
485
53
1 600
2 200
1.0
5,6
323024
120
180
46
46
2.0
2.5
323024
255
375
40
1 500
2 100
12.0
4,08
323124
120
200
62
62
2.0
2.5
323124
415
610
64.5
1 500
2 000
6.5
7,82
323026
130
200
52
52
2.0
2.5
323026
325
490
51.5
1 400
1 900
13.5
5,92
323126
130
210
64
64
2.0
2.5
323126
455
675
70.5
1 400
1 800
7.5
8,58
323028
140
210
53
53
2.0
2.5
323028
335
535
55
1 300
1 800
10.0
6,4
323128
140
225
68
68
2.5
3.0
323128
435
650
66
1 200
1 700
8.0
10,7
323030
150
225
56
56
2.5
3.0
323030
395
630
64
1 200
1 600
15.5
7,76
323130
150
250
80
80
2.5
3.0
323130
670
1040
103
1 200
1 500
6.5
15,7
323032
160
240
60
60
2.5
3.0
323032
475
765
76
1 100
1 500
17.5
9,46
323076
380
560
135
135
5.0
6.0
323076
2310
4350
335
440
580
44.5
113
323176
380
620
194
194
5.0
6.0
323176
3700
6700
505
410
540
29.0
229
3230/500UTG
500
720
167
167
6.0
6.0
3230/500UTG
3950
6900
485
320
450
61.5
220
3230340
170
260
67
67
2.5
3.0
3230340
545
865
83.5
1100
1400
18.0
12.8
323036UTG
180
280
74
74
2.5
3.0
323036UTG
745
1050
99.5
1000
1400
17.0
16.5
323038UTG
190
290
75
75
2.5
3.0
323038UTG
790
1110
104
950
1400
17.5
17.9
323040UTG
200
310
82
82
2.5
3.0
323040UTG
920
1320
121
900
1300
19.0
22.3
323044UTG
220
340
90
90
3.0
4.0
323044UTG
1130
1650
148
810
1200
21.5
29.8
323048UTG
240
360
92
92
3.0
4.0
323048UTG
1170
1770
155
730
1000
25.5
32.5
323052UTG
260
400
104
104
4.0
5.0
323052UTG
1470
2190
187
670
1000
25.0
47.7
323056UTG
280
420
106
106
4.0
5.0
323056UTG
1540
2340
196
610
880
29.5
50.5
323060UTG
300
460
118
118
4.0
5.0
323060UTG
2070
3150
257
570
810
31.0
69.2
323064UTG
320
480
121
121
4.0
5.0
323064UTG
2030
3100
247
530
750
34.0
73.4
323068UTG
340
520
133
133
5.0
6.0
323068UTG
2420
3750
295
490
700
36.0
100
323072UTG
360
540
134
134
5.0
6.0
323072UTG
2630
4200
325
460
660
41.0
110
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表