With single shield Z
NTN Corporation
Ball and roller bearing
Miniature and Extra Small Ball Bearings
Metric system sizes
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/miniature_extra_small_bb/metric_system_sizes/mss_z_asmtab.prj},{NB=W685Z},{IDNR=},{SD=5.0},{D=11},{B=3.0},{B1=5.0},{D1=12.5},{D2=12.5},{C1=0.8},{C2=1.0},{R=0.15},{CR=795},{COR=282},{CU=11.4},{CRF=73},{CORF=29},{LSG=43 000},{LSO=51 000},{MASS=1.10},{ORDER1=685},{WSS=W685Z},{WDS=ZZ},{UTWF=FL685},{FORSS=FLW685Z},{FORDS=ZZ},{DA1=6,2},{DA2=6,8},{DA=9,8},{RAS=0,15},{MASS1=1.30},{VERS=2},{PPATH=mss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B1
width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[g]
W68/1.5SA
1.5
4
2.0
0.15
W68/1.5SA
113
29
0.775
88 000
100 000
0.07
W69/1.5ASA
1.5
5
2.6
0.15
W69/1.5ASA
189
51
1.35
79 000
93 000
0.18
W60/1.5ZA
1.5
6
3.0
0.15
W60/1.5ZA
305
86
2.28
71 000
84 000
0.35
W682SA
2.0
5
2.3
0.08
W682SA
189
51
1.35
74 000
87 000
0.13
WBC2-5SA
2.0
5
2.5
0.10
WBC2-5SA
189
51
1.35
74 000
87 000
0.16
W692SA
2.0
6
3.0
0.15
W692SA
310
89
2.37
67 000
79 000
0.31
W602ZA
2.0
7
3.5
0.15
W602ZA
425
125
3.3
62 000
73 000
0.54
W67/2.5ZA
2.5
5
2.3
0.08
W67/2.5ZA
169
59
1.56
70 000
82 000
0.11
W68/2.5ZA
2.5
6
2.6
0.08
W68/2.5ZA
231
73
1.92
65 000
76 000
0.22
W69/2.5SA
2.5
7
3.5
0.15
W69/2.5SA
315
96
2.53
59 000
70 000
0.43
WBC2.5-8ZA
2.5
8
2.8
0.15
WBC2.5-8ZA
475
152
4.05
56 000
66 000
0.57
W60/2.5ZA
2.5
8
4.0
0.15
W60/2.5ZA
610
174
7.05
56 000
66 000
0.72
WA673SA
3.0
6
2.5
0.08
WA673SA
268
94
2.47
60 000
71 000
0.20
W693Z
3.0
8
4.0
0.15
W693Z
620
180
7.25
54 000
63 000
0.61
WBC3-9ZA
3.0
9
4.0
0.15
WBC3-9ZA
700
219
8.85
50 000
59 000
0.71
W603Z
3.0
9
5.0
0.15
W603Z
700
219
8.85
50 000
59 000
0.92
623Z
3.0
10
4.0
0.15
623Z
710
224
9.05
50 000
58 000
1.60
WA674ASA
4.0
7
2.5
0.08
WA674ASA
246
88
2.31
54 000
63 000
0.28
WBC4-8Z
4.0
8
3.0
0.08
WBC4-8Z
440
140
5.65
52 000
61 000
0.38
W684AX50Z
4.0
9
4.0
0.15
W684AX50Z
710
224
9.05
49 000
57 000
0.67
WBC4-10Z
4.0
10
4.0
0.15
WBC4-10Z
720
235
9.5
46 000
55 000
1.00
694Z
4.0
11
4.0
0.15
694Z
790
276
11.1
45 000
52 000
1.80
604Z
4.0
12
4.0
0.20
604Z
1080
360
14.4
43 000
51 000
2.10
624Z
4.0
13
5.0
0.20
624Z
1450
490
19.8
42 000
49 000
3.20
634Z
4.0
16
5.0
0.30
634Z
1940
680
23.1
37 000
44 000
5.10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With double shield ZZ
NTN Corporation
17.10.2023
Face-to-face arrangement DF
NTN Corporation
17.10.2023
Tandem arrangement DT
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Single
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Back-to-back arrangement DB
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Snap ring, Shielded type
NTN Corporation
17.10.2023
With flanged outer ring and single shield FL...Z
NTN Corporation
17.10.2023
With flanged outer ring FL
NTN Corporation
17.10.2023
With flanged outer ring and double shield FL...ZZ
NTN Corporation
17.10.2023
Non-contact sealed type LLB,LLF
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表