Low torque sealed LLH
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Expansion compensating Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/expansion_compensating_bearings/ec_llh_asmtab.prj},{NB=EC-6005LLH},{IDNR=},{SD=25},{D=47},{B=12},{R=0.6},{ORDER1=EC-6005},{ORDER=EC-6005LLH},{CR=11.2},{COR=5.85},{CU=0.38},{CRF=MIN},{CORF=MIN},{AL1=5.85},{AL2=MIN},{LSG=15000},{LSO=18000},{MASS=0.075},{ZZLLB=ZZLLB},{ZLB=18000},{LULLU=9400},{ST=},{NCST=},{CST=},{F0=14.5},{DA1=29},{DA2=30.5},{DA=43},{RAS=0.6},{RS=0.6},{VERS=5},{PPATH=ec_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
AL1
Allowable load
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
EC-6000LLH
10
26
8
0.3
EC-6000LLH
5.05
1.96
0.138
1.65
29000
34000
0.019
EC-6200LLH
10
30
9
0.6
EC-6200LLH
5.65
2.39
0.182
2.39
25000
30000
0.031
EC-6300LLH
10
35
11
0.6
EC-6300LLH
9.1
3.5
0.273
3.45
23000
27000
0.051
EC-6001JRXLLH
12
28
8
0.3
EC-6001JRXLLH
5.65
2.39
0.182
1.78
26000
30000
0.021
EC-6201LLH
12
32
10
0.6
EC-6201LLH
6.75
2.75
0.214
2.29
22000
26000
0.036
EC-6301LLH
12
37
12
1.0
EC-6301LLH
10.8
4.2
0.325
3.65
20000
24000
0.058
EC-6002LLH
15
32
9
0.3
EC-6002LLH
6.2
2.83
0.199
2.83
22000
26000
0.029
EC-6202LLH
15
35
11
0.6
EC-6202LLH
8.6
3.6
0.279
2.78
19000
23000
0.043
EC-6302LLH
15
42
13
1.0
EC-6302LLH
12.7
5.45
0.425
4.40
17000
21000
0.079
EC-6003LLH
17
35
10
0.3
EC-6003LLH
7.55
3.35
0.263
2.88
20000
24000
0.037
EC-6203LLH
17
40
12
0.6
EC-6203LLH
10.6
4.6
0.243
3.45
18000
21000
0.062
EC-6303LLH
17
47
14
1.0
EC-6303LLH
15
6.55
0.355
6.55
16000
19000
0.110
EC-6004LLH
20
42
12
0.6
EC-6004LLH
10.4
5.05
0.355
5.05
18000
21000
0.066
EC-6204LLH
20
47
14
1.0
EC-6204LLH
14.2
6.65
0.505
5.05
16000
18000
0.101
EC-6304LLH
20
52
15
1.1
EC-6304LLH
17.6
7.9
0.615
7.90
14000
17000
0.139
EC-6005LLH
25
47
12
0.6
EC-6005LLH
11.2
5.85
0.38
5.85
15000
18000
0.075
EC-6205LLH
25
52
15
1.0
EC-6205LLH
15.5
7.85
0.55
6.55
13000
15000
0.122
EC-6305LLH
25
62
17
1.1
EC-6305LLH
23.5
10.9
0.855
10.90
12000
14000
0.223
EC-6006LLH
30
55
13
1.0
EC-6006LLH
14.7
8.3
0.65
8.30
13000
15000
0.110
EC-6206LLH
30
62
16
1.0
EC-6206LLH
21.6
11.3
0.795
9.85
11000
13000
0.191
EC-6306LLH
30
72
19
1.1
EC-6306LLH
29.5
15
1.14
15.00
10000
12000
0.334
EC-6007LLH
35
62
14
1.0
EC-6007LLH
17.7
10.3
0.805
10.30
12000
14000
0.148
EC-6207LLH
35
72
17
1.1
EC-6207LLH
28.4
15.3
1.09
14.50
9800
11000
0.277
EC-6307LLH
35
80
21
1.5
EC-6307LLH
37
19.1
1.47
18.50
8800
10000
0.440
EC-6008LLH
40
68
15
1.0
EC-6008LLH
18.6
11.5
0.89
11.50
10000
12000
0.183
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表