Face-to-face arrangement DF
NTN Corporation
Ball and roller bearing
Angular Contact Ball Bearings
Single and Duplex Arrangements
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/angular_contact_bb/single_and_duplex_ar/sadar_df_asmtab.prj},{NB=7316DF},{IDNR=},{SD=80},{D=170},{B=39},{R=2.1},{R1=1.10},{ORDER=7316},{CR=265},{COR=238},{CU=8.3},{CRF=15 000},{CORF=12 100},{LSG=4 500},{LSO=5 900},{A=55.500},{MASS=3.650},{B2=78},{CR1=239},{COR1=238},{CRF1=24 400},{CORF1=24 200},{LSG1=3 500},{LSO1=4 700},{DBFT=DF},{DA1=92},{DB1=87},{DA=158},{DB11=163},{RAS=2},{R1AS=1},{VERS=3},{PPATH=sadar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
R1
Radius
[mm]
CNSORDERNO
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
ⁿ/ₐ
LSO
Limiting Speeds (Oil)
ⁿ/ₐ
A
Load center
[mm]
MASS
mass
[kg]
7000DF
10
26
8
0.3
0.15
7000DF
8.3
4.15
0.162
29 000
39 000
9.000
0.020
7200DF
10
30
9
0.6
0.30
7200DF
9.75
5.45
0.214
28 000
37 000
10.500
0.030
7200BDF
10
30
9
0.6
0.30
7200BDF
8.95
5.05
0.197
24 000
32 000
13.000
0.030
7300DF
10
35
11
0.6
0.30
7300DF
18.2
9.85
0.385
26 000
34 000
12.000
0.040
7300BDF
10
35
11
0.6
0.30
7300BDF
17.1
9.2
0.36
22 000
29 000
15.000
0.040
7001DF
12
28
8
0.3
0.15
7001DF
9.1
4.9
0.193
26 000
35 000
10.000
0.030
7201DF
12
32
10
0.6
0.30
7201DF
13.7
7.95
0.31
25 000
33 000
11.500
0.040
7201BDF
12
32
10
0.6
0.30
7201BDF
12.6
7.35
0.287
21 000
28 000
14.000
0.040
7301DF
12
37
12
1.0
0.60
7301DF
20.1
10.5
0.41
23 000
30 000
13.000
0.040
7301BDF
12
37
12
1.0
0.60
7301BDF
19
9.9
0.385
19 000
26 000
16.500
0.050
7002DF
15
32
9
0.3
0.15
7002DF
10.4
6.3
0.246
23 000
31 000
11.500
0.040
7202DF
15
35
11
0.6
0.30
7202DF
16.3
9.4
0.37
22 000
29 000
12.500
0.050
7202BDF
15
35
11
0.6
0.30
7202BDF
15.1
8.7
0.34
18 000
25 000
16.000
0.050
7302DF
15
42
13
1.0
0.60
7302DF
24.2
14.4
0.56
19 000
26 000
15.000
0.060
7302BDF
15
42
13
1.0
0.60
7302BDF
22.5
13.3
0.52
17 000
22 000
19.000
0.060
7003DF
17
35
10
0.3
0.15
7003DF
12.9
7.65
0.299
21 000
28 000
12.500
0.050
7203DF
17
40
12
0.6
0.30
7203DF
21.5
13.2
0.515
19 000
26 000
14.500
0.060
7203BDF
17
40
12
0.6
0.30
7203BDF
19.8
12.2
0.48
17 000
22 000
18.000
0.070
7303DF
17
47
14
1.0
0.60
7303DF
28.7
17.3
0.675
18 000
24 000
16.000
0.110
7303BDF
17
47
14
1.0
0.60
7303BDF
26.6
16.1
0.63
15 000
20 000
20.500
0.110
7004DF
20
42
12
0.6
0.30
7004DF
17.5
11.2
0.44
19 000
25 000
15.000
0.080
7204DF
20
47
14
1.0
0.60
7204DF
26.1
16.8
0.655
17 000
23 000
17.000
0.100
7204BDF
20
47
14
1.0
0.60
7204BDF
23.9
15.4
0.605
15 000
20 000
21.500
0.100
7304DF
20
52
15
1.1
0.60
7304DF
33.5
20.8
0.815
16 000
21 000
18.000
0.140
7304BDF
20
52
15
1.1
0.60
7304BDF
31
19.3
0.755
13 000
18 000
22.500
0.140
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表