QJ type
NTN Corporation
Ball and roller bearing
Angular Contact Ball Bearings
Four-Point Contact Ball Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/angular_contact_bb/four_point_contact_bb/fpcbb_qj_asmtab.prj},{NB=QJ215},{IDNR=},{SD=75},{D=130},{B=25},{R=1.5},{ORDER=QJ215},{CA=106},{COA=183},{CU=7.55},{CAF=9750.00},{COAF=18 600},{LSG=3 800},{LSO=5 000},{A=59.0},{MASS=1.53},{DA1=83.5},{DA=121.5},{RAS=1.5},{PPATH=fpcbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CA
Basic load ratings
[kN]
COA
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
QJ306
30
72
19
1.1
QJ306
44
57.5
2.46
8 000
11 000
30.0
0.42
QJ307
35
80
21
1.5
QJ307
55
73
3.15
7 000
9 300
33.0
0.57
QJ208
40
80
18
1.1
QJ208
49
70.5
3.05
6 900
9 200
34.5
0.45
QJ308
40
90
23
1.5
QJ308
67
91.5
3.95
6 200
8 200
37.5
0.78
QJ209
45
85
19
1.1
QJ209
55
81
3.5
6 200
8 200
37.5
0.52
QJ309
45
100
25
1.5
QJ309
87
121
5.2
5 500
7 400
42.0
1.05
QJ210
50
90
20
1.1
QJ210
57.5
89
3.8
5 600
7 500
40.5
0.60
QJ310
50
110
27
2.0
QJ310
102
145
6.2
5 000
6 700
46.0
1.38
QJ211
55
100
21
1.5
QJ211
71
112
4.8
5 100
6 800
44.5
0.78
QJ311
55
120
29
2.0
QJ311
118
170
7.3
4 600
6 100
50.5
1.76
QJ212
60
110
22
1.5
QJ212
86
138
5.9
4 700
6 300
49.0
0.98
QJ312
60
130
31
2.1
QJ312
135
198
8.5
4 200
5 700
55.0
2.18
QJ213
65
120
23
1.5
QJ213
93.5
153
6.55
4 400
5 800
53.5
1.24
QJ313
65
140
33
2.1
QJ313
153
228
9.7
3 900
5 200
59.0
2.70
QJ214
70
125
24
1.5
QJ214
102
168
7.15
4 000
5 400
56.5
1.36
QJ314
70
150
35
2.1
QJ314
172
260
10.7
3 600
4 800
63.5
3.27
QJ215
75
130
25
1.5
QJ215
106
183
7.55
3 800
5 000
59.0
1.53
QJ315
75
160
37
2.1
QJ315
187
294
11.7
3 400
4 500
68.0
3.90
QJ216
80
140
26
2.0
QJ216
124
217
8.65
3 500
4 700
63.5
1.83
QJ316
80
170
39
2.1
QJ316
202
330
12.7
3 200
4 200
72.0
4.64
QJ217
85
150
28
2.0
QJ217
139
252
9.65
3 300
4 400
68.0
2.30
QJ317
85
180
41
3.0
QJ317
218
370
13.8
3 000
4 000
76.5
5.43
QJ218
90
160
30
2.0
QJ218
164
293
11.1
3 100
4 200
72.0
2.76
QJ318
90
190
43
3.0
QJ318
235
410
14.8
2 800
3 800
81.0
6.31
QJ219
95
170
32
2.1
QJ219
186
335
12.4
3 000
3 900
76.5
3.35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表