PS 1006
NSK
Direct Drive Megatorque Motors
PS Series
Megatorque motors
Powered by
CAD模型選擇
{nsk_usa/megatorque_motors/ps_series/megatorque_motors/ps_1006_ro_asmtab.prj},{NB=M-PS1006KN002},{PN=M-PS1006KN002},{NDM=4.000},{KDM=3.242},{P=0.700},{MOD=100},{MOT=6},{ROT=2},{MH=85},{MTH=35},{MRS=10},{RRS=5},{APA=90},{AAL=1000},{ARL=820},{AML=28},{ON=M-PS1006KN002},{SPEC=https://www.nskautomation.com/nsk-literature/direct-drive-motors/NSK-Direct-Drive-Megatorque-Motors.pdf},{PPATH=ps_1006_ro_asmtpl.prj},{FEAT1=› High accuracy direct drive motor with no gears, and no backlash – load is attached directly to the rotor},{FEAT2=› Absolute positioning capability and repeatability of 90 arc seconds utilizing built in resolver with 2.6 Million counts per revolution},{FEAT3=› Maintenance free operation, only moving part is a precision made NSK bearing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MOD
Motor outer diameter
[mm]
MOT
Maximum output torque (AC200V/AC100V)
[N-m]
ROT
Rated output torque (AC200V/AC100V)
[N-m]
MH
Motor height
[mm]
MTH
Motor through hole diameter
[mm]
MRS
Rated rotational speed (AC200V/AC100V0)
[s-1]
RRS
Rated rotational speed (AC200V/AC100V0)
[s-1]
RPS
Resolution of position sensor (counts/revolution)
ⁿ/ₐ
APA
Absolute positioning accuracy
[arc-sec]
REP
Repeatability
[arc-sec]
AAL
Allowable axial load
[N]
ARL
Allowable radial load
[N]
AML
Allowable moment load
[N-m]
MASS
Mass
[kg]
M-PS1006KN002
M-PS1006KN002
100
6
2
85
35
10
5
2 621 440
90
+/-2
1000
820
28
2,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表