Tapered bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Double-Row Cylindrical Roller Bearings / Stiffness series
49 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/double_row_c_r_bearings_st_series/49_type/49_type_tr_asmtab.prj},{NB=NSK_NN4960KR},{IDNR=},{ORDER=NN4960KR},{SD=300},{D=420},{B=118},{R=3.0},{CR=1230},{COR=2870},{CCD=388},{MASS=47.6},{LG=1800},{LO=2300},{DH=6},{DHX=6.0},{W=12},{WX=12},{M=4},{MX=4},{X=7},{PPATH=../49_type_asmtpl.prj},{MDA=313},{D1A=318},{DAMAX=407},{DAMIN=391},{RA=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
[kg]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
DH
Diameter of oil hole
[mm]
W
Width of oil groove
[mm]
M
Number of oil hole
ⁿ/ₐ
MDA
min.
[mm]
D1A
min.
[mm]
DAMAX
DA
[mm]
DAMIN
DA
[mm]
RA
max.
[mm]
NN4920MBKR
NN4920MBKR
100
140
40
1.1
155
295
130
1.760
6300
7500
2.5
5
4
106.5
108
133.5
132
1
NNU4920MBKR
NNU4920MBKR
100
140
40
1.1
155
295
112
1.750
6300
7500
2.5
5
4
106.5
108
133.5
-
1
NN4921MBKR
NN4921MBKR
105
145
40
1.1
161
315
135
1.910
6000
7200
2.5
5
4
111.5
113
138.5
137
1
NNU4921MBKR
NNU4921MBKR
105
145
40
1.1
161
315
117
1.830
6000
7200
2.5
5
4
111.5
113
138.5
-
1
NN4922MBKR
NN4922MBKR
110
150
40
1.1
167
335
140
1.920
5800
7000
2.5
5
4
116.5
118
143.5
142
1
NNU4922MBKR
NNU4922MBKR
110
150
40
1.1
167
335
122
1.900
5800
7000
2.5
5
4
116.5
118
143.5
-
1
NN4924MBKR
NN4924MBKR
120
165
45
1.1
183
360
153.5
2.620
5300
6400
3
6
4
126.5
128
158.5
156
1
NNU4924MBKR
NNU4924MBKR
120
165
45
1.1
183
360
133.5
2.590
5300
6400
3
6
4
126.5
128
158.5
-
1
NN4926MBKR
NN4926MBKR
130
180
50
1.5
274
545
168
3.510
4900
5900
3
6
4
138
140
172
170
1.5
NNU4926MBKR
NNU4926MBKR
130
180
50
1.5
274
545
144
3.480
4900
5900
3
6
4
138
140
172
-
1.5
NN4928MBKR
NN4928MBKR
140
190
50
1.5
283
585
178
3.730
4600
5500
3
6
4
148
150
182
180
1.5
NNU4928MBKR
NNU4928MBKR
140
190
50
1.5
283
585
154
3.700
4600
5500
3
6
4
148
150
182
-
1.5
NN4930MBKR
NN4930MBKR
150
210
60
2.0
350
715
195
5.790
4200
5000
4
8
4
159
162
201
197
2
NNU4930MBKR
NNU4930MBKR
150
210
60
2.0
350
715
167
5.850
4200
5000
4
8
4
159
162
201
-
2
NN4932MBKR
NN4932MBKR
160
220
60
2.0
365
760
205
6.190
4000
4800
4
8
4
169
172
211
207
2
NNU4932MBKR
NNU4932MBKR
160
220
60
2.0
365
760
177
6.180
4000
4800
4
8
4
169
172
211
-
2
NN4934MBKR
NN4934MBKR
170
230
60
2.0
375
805
215
6.420
3800
4500
4
8
4
179
182
221
217
2
NNU4934MBKR
NNU4934MBKR
170
230
60
2.0
375
805
187
6.500
3800
4500
4
8
4
179
182
221
-
2
NN4936MBKR
NN4936MBKR
180
250
69
2.0
480
1020
232
9.470
3500
4200
5
9
4
189
193
241
234
2
NNU4936MBKR
NNU4936MBKR
180
250
69
2.0
480
1020
200
9.550
3500
4200
5
9
4
189
193
241
-
2
NN4938MBKR
NN4938MBKR
190
260
69
2.0
485
1060
243.5
9.720
3400
4000
5
9
4
199
203
251
246
2
NNU4938MBKR
NNU4938MBKR
190
260
69
2.0
485
1060
211.5
9.910
3400
4000
5
9
4
199
203
251
-
2
NN4940MBKR
NN4940MBKR
200
280
80
2.1
570
1220
259
14.0
3200
3800
5
9
4
211
214
269
261
2
NNU4940MBKR
NNU4940MBKR
200
280
80
2.1
570
1220
223
14.0
3200
3800
5
9
4
211
214
269
-
2
NN4944MBKR
NN4944MBKR
220
300
80
2.1
600
1330
279
15.1
2500
3100
5
9
4
231
234
289
281
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表