Contact shielded type
NSK Rolling Bearing
Super Precision Bearings
Ball Screw Support Bearings
For Machine Tools
TAC B type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/ball_screw_supp_bearings/for_machine_tools/tac_b_type/tac_b_type_cst_asmtab.prj},{NB=NSK_30 TAC 62C DDG},{IDNR=},{ORDER=30 TAC 62C DDG},{SD=30},{D=62},{B=15},{R=1.0},{R1=0.6},{SD1=36.8},{SD2=43.0},{D1=49.0},{D2=55.4},{RGC=0.0},{LSG=4900},{LSO=0},{SRL=30.5},{DRL=50},{TRL=66},{LSRL=43},{LDRL=86},{LTRL=129},{MASS=0.224},{V=2},{PPATH=../tac_b_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
SD1
[mm]
SD2
[mm]
D1
[mm]
D2
[mm]
RGC
Recommended Grease Quantities
ⁿ/ₐ
LSG
Limiting Speeds Grease
[min]
SRL
Dynamic Axial Load Rating Ca (Single Row Load)
[kN]
DRL
Dynamic Axial Load Rating Ca (Double Row Load) DF DB DT
[kN]
TRL
Dynamic Axial Load Rating Ca (Triple Row Load)DBD DFD DTD
[kn]
LSRL
Limiting Axial Load Single Row Load DF DB
[kn]
LDRL
Limiting Axial Load Double Row Load DT DFD DBD DFF DBB
[kn]
LTRL
Limiting Axial Load Triple Row Load DTD DFT DBT
[kn]
MASS
Mass
[kg]
15 TAC 47C DDG
15 TAC 47C DDG
15
47
15
1.0
0.6
25.1
30.8
36.0
41.8
0.0
6900
23
37.5
49.5
26.6
53
79.5
0.146
17 TAC 47C DDG
17 TAC 47C DDG
17
47
15
1.0
0.6
25.1
30.8
36.0
41.8
0.0
6900
23
37.5
49.5
26.6
53
79.5
0.144
20 TAC 47C DDG
20 TAC 47C DDG
20
47
15
1.0
0.6
25.1
30.8
36.0
41.8
0.0
6900
23
37.5
49.5
26.6
53
79.5
0.135
25 TAC 62C DDG
25 TAC 62C DDG
25
62
15
1.0
0.6
34.3
40.5
46.5
52.9
0.0
5200
29.9
48.5
64.5
40.5
81.5
122
0.252
30 TAC 62C DDG
30 TAC 62C DDG
30
62
15
1.0
0.6
36.8
43.0
49.0
55.4
0.0
4900
30.5
50
66
43
86
129
0.224
35 TAC 72C DDG
35 TAC 72C DDG
35
72
15
1.0
0.6
44.3
50.5
56.5
62.9
0.0
4100
32.5
53
70.5
50
100
150
0.310
40 TAC 72C DDG
40 TAC 72C DDG
40
72
15
1.0
0.6
46.3
52.5
58.5
64.9
0.0
4100
33.5
54
72
52
104
157
0.275
40 TAC 90C DDG
40 TAC 90C DDG
40
90
20
1.0
0.6
54.0
64.0
70.0
79.4
0.0
3500
62
101
134
89.5
179
269
0.674
45 TAC 100C DDG
45 TAC 100C DDG
45
100
20
1.0
0.6
61.0
71.0
77.0
86.4
0.0
3000
64.5
105
140
99
198
298
0.842
50 TAC100C DDG
50 TAC100C DDG
50
100
20
1.0
0.6
64.5
74.5
80.9
90.3
0.0
3000
66
107
142
104
208
310
0.778
55 TAC100C DDG
55 TAC100C DDG
55
100
20
1.0
0.6
64.5
74.5
80.9
90.3
0.0
3000
66
107
142
104
208
310
0.714
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表