Miniature Ball Bearings
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
High accuracy Angular Contact Ball Bearings / Standard series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_st_series/miniature_ball_bearings_asmtab.prj},{NB=NSK_726A},{IDNR=},{ORDER=726A},{SD=6},{D=19},{B=6},{R=0.3},{R1=0.15},{CR=2.24},{COR=0.940},{AAL=0.395},{ELC=6.61},{MASS=7.8},{LG=60000},{LO=80000},{PPATH=miniature_ball_bearings_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
725C
725C
5
16
5
0.3
0.15
1.70
0.660
0.545
3.91
4.5
110000
167000
725A
725A
5
16
5
0.3
0.15
1.61
0.620
0.665
5.53
4.5
72000
96000
706C
706C
6
17
6
0.3
0.15
2.15
0.845
0.765
4.54
5.5
100000
153000
706A
706A
6
17
6
0.3
0.15
2.03
0.795
0.725
6.32
5.5
66000
87000
726C
726C
6
19
6
0.3
0.15
2.39
1.000
0.835
4.67
7.8
92000
140000
726A
726A
6
19
6
0.3
0.15
2.24
0.940
0.395
6.61
7.8
60000
80000
707C
707C
7
19
6
0.3
0.15
2.39
1.000
0.835
4.67
7.4
89000
135000
707A
707A
7
19
6
0.3
0.15
2.24
0.940
0.375
6.61
7.4
58000
77000
708C
708C
8
22
7
0.3
0.15
3.55
1.540
1.300
5.51
12.0
77000
117000
708A
708A
8
22
7
0.3
0.15
3.35
1.450
1.020
7.84
12.0
50000
67000
728C
728C
8
24
8
0.3
0.15
3.60
1.580
1.330
6.14
16.0
72000
110000
728A
728A
8
24
8
0.3
0.15
3.35
1.480
0.610
8.62
16.0
47000
63000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表