BNR19, BER19 type
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
Ultra high speed Angular Contact Ball Bearings / Robust series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_robu_series/bnr19_ber19_asmtab.prj},{NB=NSK_75BNR19X},{IDNR=},{ORDER=75BNR19X},{SD=75},{D=105},{B=16},{R=1.0},{R1=0.6},{CR=21.600},{COR=19.000},{AAL=18.000},{ELC=22.600},{MASS=310.000},{LG=23400},{LO=36700},{PPATH=bnr19_ber19_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
25BNR19S
25BNR19S
25
42
9
0.3
0.1
5.950
3.500
4.950
9.900
42.000
41800
59800
25BNR19H
25BNR19H
25
42
9
0.3
0.1
5.950
3.500
3.250
9.900
38.000
53800
83600
25BNR19X
25BNR19X
25
42
9
0.3
0.1
5.950
3.500
3.250
9.900
38.000
62700
98600
25BER19S
25BER19S
25
42
9
0.3
0.1
5.700
3.400
5.900
12.300
42.000
35900
50800
25BER19H
25BER19H
25
42
9
0.3
0.1
5.700
3.400
3.950
12.300
38.000
47800
74700
25BER19X
25BER19X
25
42
9
0.3
0.1
5.700
3.400
3.950
12.300
38.000
56800
89600
30BNR19S
30BNR19S
30
47
9
0.3
0.1
6.300
4.050
5.750
10.800
48.000
36400
52000
30BNR19H
30BNR19H
30
47
9
0.3
0.1
6.300
4.050
3.800
10.800
43.000
46800
72800
30BNR19X
30BNR19X
30
47
9
0.3
0.1
6.300
4.050
3.800
10.800
43.000
54600
85800
30BER19S
30BER19S
30
47
9
0.3
0.1
6.000
3.900
6.800
13.500
48.000
31200
44200
30BER19H
30BER19H
30
47
9
0.3
0.1
6.000
3.900
4.600
13.500
43.000
41600
65000
30BER19X
30BER19X
30
47
9
0.3
0.1
6.000
3.900
4.600
13.500
43.000
49400
78000
35BNR19S
35BNR19S
35
55
10
0.6
0.3
9.200
6.000
8.550
12.300
72.000
31200
44500
35BNR19H
35BNR19H
35
55
10
0.6
0.3
9.200
6.000
5.600
12.300
63.000
40000
62300
35BNR19X
35BNR19X
35
55
10
0.6
0.3
9.200
6.000
5.600
12.300
63.000
46700
73400
35BER19S
35BER19S
35
55
10
0.6
0.3
8.800
5.750
10.000
15.500
72.000
26700
37800
35BER19H
35BER19H
35
55
10
0.6
0.3
8.800
5.750
6.800
15.500
63.000
35600
55600
35BER19X
35BER19X
35
55
10
0.6
0.3
8.800
5.750
6.800
15.500
63.000
42300
66700
40BNR19S
40BNR19S
40
62
12
0.6
0.3
11.500
7.650
10.800
14.300
105.000
27500
39300
40BNR19H
40BNR19H
40
62
12
0.6
0.3
11.500
7.650
7.100
14.300
92.000
35300
55000
40BNR19X
40BNR19X
40
62
12
0.6
0.3
11.500
7.650
7.100
14.300
92.000
41200
64800
40BER19S
40BER19S
40
62
12
0.6
0.3
11.000
7.350
12.800
17.900
105.000
23600
33400
40BER19H
40BER19H
40
62
12
0.6
0.3
11.000
7.350
8.650
17.900
92.000
31400
49100
40BER19X
40BER19X
40
62
12
0.6
0.3
11.000
7.350
8.650
17.900
92.000
37300
58900
45BNR19S
45BNR19S
45
68
12
0.6
0.3
12.100
8.700
12.400
15.200
125.000
24800
35400
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表