With Flat Seet
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Single Direction Thrust Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/single_direction_tbb/with_flat_seet_asmtab.prj},{NB=NSK_51420X},{IDNR=},{STAN=Standard},{NO=70},{ORDER=51420X},{SD=100},{D=210},{T=85},{T3=90.0},{T4=98},{SR=3.0},{CAN=370000},{COAN=985000},{CA=38000},{COA=100000},{GRE=710},{OIL=1100},{SD1=205},{D1=103},{D2=155},{D3=220},{SB=27.0},{A=50.0},{R=160},{SDA=165},{DA=145},{SRA=2.5},{MASS=14.800},{PPATH=with_flat_seet_asmtpl.prj},{N=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Width
[mm]
SR
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
CA
Basic Load Ratings
[kgf]
COA
Basic Load Ratings
[kgf]
GRE
Limiting Speeds (Grease)
[min^-1]
OIL
Limiting Speeds (Oil)
[min^-1]
SD1
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
SDA
Abutment and Fillet Dimensions min.
[mm]
DA
Abutment and Fillet Dimensions max.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
51100
51100
10
24
9
0.3
10100
14000
1030
1420
6700
10000
24
11
18
16
0.3
0.019
51200
51200
10
26
11
0.6
12800
17100
1300
1740
6000
9000
26
12
20
16
0.6
0.028
51101
51101
12
26
9
0.3
10400
15400
1060
1570
6700
10000
26
13
20
18
0.3
0.021
51201
51201
12
28
11
0.6
13300
19000
1350
1940
5600
8500
28
14
22
18
0.6
0.031
51102
51102
15
28
9
0.3
10600
16800
1080
1710
6300
9500
28
16
23
20
0.3
0.023
51202
51202
15
32
12
0.6
16700
24800
1710
2530
5000
7500
32
17
25
22
0.6
0.043
51103
51103
17
30
9
0.3
11400
19500
1170
1990
6000
9000
30
18
25
22
0.3
0.025
51203
51203
17
35
12
0.6
17300
27300
1760
2780
4800
7500
35
19
28
24
0.6
0.050
51104
51104
20
35
10
0.3
15100
26600
1540
2710
5300
8000
35
21
29
26
0.3
0.037
51204
51204
20
40
14
0.6
22500
37500
2290
3850
4300
6300
40
22
32
28
0.6
0.077
51105
51105
25
42
11
0.6
19700
37000
2010
3800
4800
7100
42
26
35
32
0.6
0.056
51205
51205
25
47
15
0.6
28000
50500
2860
5150
3800
5600
47
27
38
34
0.6
0.111
51305
51305
25
52
18
1.0
36000
61500
3650
6250
3200
5000
52
27
41
36
1.0
0.169
51405
51405
25
60
24
1.0
56000
89500
5700
9100
2600
4000
60
27
46
39
1.0
0.334
51106
51106
30
47
11
0.6
20600
42000
2100
4300
4300
6700
47
32
40
37
0.6
0.064
51206
51206
30
52
16
0.6
29500
58000
3000
5950
3400
5300
52
32
43
39
0.6
0.137
51306
51306
30
60
21
1.0
43000
78500
4400
8000
2800
4300
60
32
48
42
1.0
0.267
51406
51406
30
70
28
1.0
73000
126000
7450
12800
2200
3400
70
32
54
46
1.0
0.519
51107
51107
35
52
12
0.6
22100
49500
2250
5050
4000
6000
52
37
45
42
0.6
0.081
51207
51207
35
62
18
1.0
39500
78000
4050
7950
3000
4500
62
37
51
46
1.0
0.210
51307
51307
35
68
24
1.0
56000
105000
5700
10700
2400
3800
68
37
55
48
1.0
0.386
51407
51407
35
80
32
1.1
87500
155000
8950
15800
2000
3000
80
37
62
53
1.0
0.769
51108
51108
40
60
13
0.6
27100
63000
2770
6400
3600
5300
60
42
52
48
0.6
0.120
51208
51208
40
68
19
1.0
47500
98500
4850
10000
2800
4300
68
42
57
51
1.0
0.270
51308
51308
40
78
26
1.0
70000
135000
7100
13700
2200
3400
78
42
63
55
1.0
0.536
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Single Direction Type
NTN Corporation
17.10.2023
Metric
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
With flat back faces
JTEKT Corporation(Koyo)
16.01.2019
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
07.06.2024
Double-Row Angular Ball Bearings
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表