Cylindrical Bore
NSK Rolling Bearing
Rolling Bearings
Self-Aligning Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/self_aliging_bb/cylindrical_bore_asmtab.prj},{NB=NSK_1310},{IDNR=},{STAN=-},{ORDER=1310},{SD=50},{X=50},{D=110},{DD=110},{B=27},{R=2.0},{SDE1=91.970},{DI1=70.70},{CR1=43500},{COR1=14100},{CR2=4450},{COR2=1440},{LG=5600},{LO=6700},{DA1=59.0},{DA2=101.0},{RA=2.0},{E=0.23},{Y2=4.2},{Y3=2.70},{Y0=2.80},{MASS=1.250},{SC=1},{PPATH=cylindrical_bore_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
E
Constant
ⁿ/ₐ
Y2
Axial load factors
ⁿ/ₐ
Y3
Axial load factors
ⁿ/ₐ
Y0
Axial load factors
ⁿ/ₐ
MASS
Mass
[kg]
135
-
135
5
19
6
0.3
2530
475
258
49
30000
36000
7.0
17.0
0.3
0.34
2.9
1.90
1.90
0.009
126
-
126
6
19
6
0.3
2530
475
258
49
30000
36000
8.0
17.0
0.3
0.34
2.9
1.90
1.90
0.008
127
-
127
7
22
7
0.3
2750
600
280
61
26000
32000
9.0
20.0
0.3
0.31
3.1
2.00
2.10
0.013
108
-
108
8
22
7
0.3
2750
600
280
61
26000
32000
10.0
20.0
0.3
0.31
3.1
2.00
2.10
0.016
129
-
129
9
26
8
0.6
4150
895
425
91
26000
30000
13.0
22.0
0.6
0.32
3.1
2.00
2.10
0.021
1200
-
1200
10
30
9
0.6
5550
1190
570
121
22000
28000
14.0
26.0
0.6
0.32
3.1
2.00
2.10
0.033
2200
-
2200
10
30
14
0.6
7450
1590
760
162
24000
28000
14.0
26.0
0.6
0.64
1.5
0.98
1.00
0.042
1300
-
1300
10
35
11
0.6
7350
1620
750
165
20000
24000
14.0
31.0
0.6
0.35
2.8
1.80
1.90
0.057
2300
-
2300
10
35
17
0.6
9200
2010
935
205
18000
22000
14.0
31.0
0.6
0.71
1.4
0.89
0.93
0.077
1201
-
1201
12
32
10
0.6
5700
1270
580
130
22000
26000
16.0
28.0
0.6
0.36
2.7
1.80
1.80
0.039
2201
-
2201
12
32
14
0.6
7750
1730
790
177
22000
26000
16.0
28.0
0.6
0.58
1.7
1.10
1.10
0.048
1301
-
1301
12
37
12
1.0
9650
2160
985
221
18000
22000
17.0
32.0
1.0
0.33
2.9
1.90
2.00
0.066
2301
-
2301
12
37
17
1.0
12100
2730
1240
278
17000
22000
17.0
32.0
1.0
0.60
1.6
1.10
1.10
0.082
1202
-
1202
15
35
11
0.6
7600
1750
775
179
18000
22000
19.0
31.0
0.6
0.32
3.1
2.00
2.10
0.048
2202
-
2202
15
35
14
0.6
7800
1850
795
188
18000
22000
19.0
31.0
0.6
0.50
1.9
1.30
1.30
0.055
1302
-
1302
15
42
13
1.0
9700
2290
990
234
16000
20000
20.0
37.0
1.0
0.33
2.9
1.90
2.00
0.093
2302
-
2302
15
42
17
1.0
12300
2910
1250
296
14000
18000
20.0
37.0
1.0
0.51
1.9
1.20
1.30
0.108
1203
-
1203
17
40
12
0.6
8000
2010
815
205
16000
20000
21.0
36.0
0.6
0.31
3.1
2.00
2.10
0.072
2203
-
2203
17
40
16
0.6
9950
2420
1010
247
16000
20000
21.0
36.0
0.6
0.50
1.9
1.30
1.30
0.085
1303
-
1303
17
47
14
1.0
12700
3200
1300
325
14000
17000
22.0
42.0
1.0
0.32
3.1
2.00
2.10
0.130
2303
-
2303
17
47
19
1.0
14700
3550
1500
365
13000
16000
22.0
42.0
1.0
0.51
1.9
1.20
1.30
0.150
1204
-
1204
20
47
14
1.0
10000
2610
1020
266
14000
17000
25.0
42.0
1.0
0.29
3.4
2.20
2.30
0.120
2204
-
2204
20
47
18
1.0
12800
3300
1310
340
14000
17000
25.0
42.0
1.0
0.47
2.1
1.30
1.40
0.133
1304
-
1304
20
52
15
1.1
12600
3350
1280
340
12000
15000
26.5
45.5
1.0
0.29
3.4
2.20
2.30
0.165
2304
-
2304
20
52
21
1.1
18500
4700
1880
480
11000
14000
26.5
45.5
1.0
0.50
1.9
1.20
1.30
0.193
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tapered Bore
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Double-Row Angular Ball Bearings
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
Adapter assemblies
NSK Rolling Bearing
07.06.2024
Shielded Type
MinebeaMitsumi Inc.
16.11.2021
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表