SD2C, SD3C Type/Shaft diameter 170-320mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/sd2csd3ctsd_170_320_mm.prj},{NB=NSK_SD 244C},{IDNR=},{ORDER=SD 244C},{D3=220},{AN=22244 CA},{NUT=AN 44},{WA=AL 44},{D1=240},{D2=210},{DH8=400},{D=400},{HH13=240},{H=240},{J=680},{J1=190},{N=43},{N1=59},{A=330},{L=820},{L1=52},{A1=320},{H1=70},{H2=475},{G=118},{G1=108},{T=M30},{TM=30},{ST=46},{KOH=19},{S=M36},{S1=36},{MASS=205},{SBBR=1570000},{AB=1570000},{Y=90},{OSD1=GS 52},{OSD2=GS 46},{B2=32},{B5=44},{MD3=13.157},{MD3DK=11.445},{MD4=14},{SC=1},{AA=16.662},{BB=14.95},{XX=505},{PCD=445},{X1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
D3
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
NUT
Nut Numbers
ⁿ/ₐ
WA
Washer Numbers
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Shaft Diameter
[mm]
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
J1
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Width
[mm]
G1
Width
[mm]
T
Nominal Diameter of Screw
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
Y
Length
[mm]
OSD1
Oil Seals Side D1
ⁿ/ₐ
OSD2
Oil Seals Side D2
ⁿ/ₐ
SD 234C
170
SD 234C
22234 CD
AN 34
AW 34
190
160
310
180
510
140
36
46
270
620
250
60
360
96
86
M24
M30
100
75
GS 42
GS 36
SD 334C
170
SD 334C
22334 CA
AN 34
AW 34
190
160
360
210
610
170
36
46
300
740
290
65
420
130
120
M30
M30
160
92
GS 42
GS 36
SD 236C
180
SD 236C
22236 CD
AN 36
AW 36
200
170
320
190
540
150
36
46
280
650
260
60
380
96
86
M24
M30
110
76
GS 44
GS 38
SD 336C
180
SD 336C
22336 CA
AN 36
AW 36
200
170
380
225
640
180
43
59
320
780
310
70
450
136
126
M30
M36
195
96
GS 44
GS 38
SD 238C
190
SD 238C
22238 CA
AN 38
AW 38
210
180
340
200
570
160
36
46
290
700
280
65
400
102
92
M30
M30
130
80
GS 46
GS 40
SD 338C
190
SD 338C
22338 CA
AN 38
AW 38
210
180
400
240
680
190
43
59
330
820
320
70
475
142
132
M30
M36
210
100
GS 46
GS 40
SD 240C
200
SD 240C
22240 CA
AN 40
AW 40
220
190
360
210
610
170
36
46
300
740
290
65
420
108
98
M30
M30
155
84
GS 48
GS 42
SD 340C
200
SD 340C
22340 CA
AN 40
AW 40
220
190
420
250
710
200
43
59
350
860
340
85
500
148
138
M36
M36
240
104
GS 48
GS 42
SD 244C
220
SD 244C
22244 CA
AN 44
AL 44
240
210
400
240
680
190
43
59
330
820
320
70
475
118
108
M30
M36
205
90
GS 52
GS 46
SD 344C
220
SD 344C
22344 CA
AN 44
AL 44
240
210
460
280
770
210
43
59
360
920
350
85
550
155
145
M36
M36
315
109
GS 52
GS 46
SD 248C
240
SD 248C
22248 CA
AN 48
AL 44
260
230
440
260
740
200
43
59
340
880
330
85
515
130
120
M36
M36
240
98
GS 56
GS 50
SD 348C
240
SD 348C
22348 CA
AN 48
AL 44
260
230
500
300
830
230
50
67
390
990
380
100
590
165
155
M36
M42
405
116
GS 56
GS 50
SD 252C
260
SD 252C
22252 CA
AN 52
AL 52
280
250
480
280
790
210
43
59
370
940
360
85
560
140
130
M36
M36
315
105
GS 60
GS 54
SD 352C
260
SD 352C
22352 CA
AN 52
AL 52
280
250
540
325
890
250
50
67
410
1060
400
100
640
175
165
M36
M42
480
123
GS 60
GS 54
SD 256C
280
SD 256C
22256 CA
AN 56
AL 52
300
260
500
300
830
230
50
67
390
990
380
100
590
140
130
M36
M42
390
107
GS 64
GS 56
SD 356C
280
SD 356C
22356 CA
AN 56
AL 52
300
260
580
355
930
270
57
77
440
1110
430
110
690
185
175
M42
M48
610
130
GS 64
GS 56
SD 260C
300
SD 260C
22260 CA
AN 60
AL 60
320
280
540
325
890
250
50
67
410
1060
400
100
640
150
140
M36
M42
465
114
GS 68
GS 60
SD 264C
320
SD 264C
22264 CA
AN 64
AL 64
340
300
580
355
930
270
57
77
440
1110
430
110
690
160
150
M42
M48
595
122
GS 72
GS 64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表