Inch
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
CAGES & ROLLER
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/cages_roller/inch_asmtab.prj},{NB=NSK_WJ-283412},{IDNR=},{VERS=1},{ORDER=WJ-283412},{SD=44.450},{SDI=1.7500},{FW=44.450},{FW1=1.7500},{EW=53.975},{EW1=2.1250},{BC=19.05},{BCI=0.7500},{PKVAL1=16},{PKVAL2=16},{BLW=2},{CR=39000},{COR=58000},{CRK=4000},{CORK=5950},{OIL=9500},{MASS=62},{SC=1},{PPATH=inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
EW
Outside Diameter
[mm]
BC
Width
[mm]
CR
Basic Load Ratings
[N]
COR
Basic Load Ratings
[N]
CRK
Basic Load Ratings
[kg]
CORK
Basic Load Ratings
[kg]
OIL
Limiting Speeds
[min-1]
MASS
Mass
[g]
WJC-060806
WJC-060806
9.525
12.700
9.52
3900
4000
400
410
45000
3
WJC-060808
WJC-060808
9.525
12.700
12.70
5450
6150
555
625
45000
4
WJC-081008
WJC-081008
12.700
15.875
12.70
6350
8100
645
825
34000
4
WJC-081010
WJC-081010
12.700
15.875
15.88
8000
10900
815
1110
34000
6
WJC-091108
WJC-091108
14.288
17.462
12.70
6900
9350
705
955
30000
6
WJC-101208
WJC-101208
15.875
19.050
12.70
7100
10000
725
1020
26000
6
WJ-101410
WJ-101410
15.875
22.225
15.88
15400
17300
1570
1770
28000
13
WJ-101414
WJ-101414
15.875
22.225
22.22
21100
25900
2150
2640
28000
18
WJ-121616
WJ-121616
19.050
25.400
25.40
26600
36500
2710
3750
22000
25
WJ-131714
WJ-131714
20.638
26.988
22.22
24600
33500
2510
3450
20000
21
WJ-141816
WJ-141816
22.225
28.575
25.40
29000
42500
2960
4350
20000
28
WJ-162112
WJ-162112
25.400
33.338
19.05
27800
36000
2830
3700
17000
35
WJ-162116
WJ-162116
25.400
33.338
25.40
36500
51500
3700
5250
17000
43
WJ-182416
WJ-182416
28.575
38.100
25.40
42000
56500
4300
5750
15000
58
WJ-182420
WJ-182420
28.575
38.100
31.75
51500
73500
5250
7500
15000
72
WJ-202612
WJ-202612
31.750
41.275
19.05
33000
42500
3350
4350
14000
51
WJ-202616
WJ-202616
31.750
41.275
25.40
44000
61000
4450
6250
14000
61
WJ-202620
WJ-202620
31.750
41.275
31.75
53500
79500
5500
8100
14000
73
WJ-202624
WJ-202624
31.750
41.275
38.10
63000
98000
6450
10000
14000
105
WJ-222816
WJ-222816
34.925
44.450
25.40
45500
66000
4650
6700
12000
67
WJ-222820
WJ-222820
34.925
44.450
31.75
55500
85500
5700
8750
12000
83
WJ-243016
WJ-243016
38.100
47.625
25.40
47000
70500
4800
7200
11000
78
WJ-243020
WJ-243020
38.100
47.625
31.75
57500
91500
5850
9350
11000
90
WJ-243024
WJ-243024
38.100
47.625
38.10
68000
113000
6900
11500
11000
120
WJP-263627
WJP-263627
41.275
57.150
42.86
96500
130000
9850
13300
11000
205
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表