Contact Sealed Type DD
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Mertic Design
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design/contact_st_dd_asmtab.prj},{NB=NSK_636DD},{IDNR=},{STAN=Standard},{ORDER=636DD},{SD=6},{X=6},{DI1=12.14},{DI2=10.50},{SDE1=17.98},{SDE2=19.00},{D=22},{DD=22},{B=0.0},{B1=7},{R=0.00},{R1=0.30},{CR1=3300},{COR1=1370},{CR2=335},{COR2=140},{LG=28000},{LO=36000},{DA=0.0},{DB=10.5},{DA1=0.0},{DB1=19.0},{RA=0.00},{RB=0.30},{SC=1},{MASS=14.00},{PPATH=contact_st_dd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B1
Width
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
DB
Abutment and Fillet Dimensions max.
[mm]
DB1
Abutment and Fillet Dimensions min.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
695DD
Standard
695DD
5
13
4
0.20
1080
430
110
44
40000
6.6
11.2
0.20
2.50
605DD
Standard
605DD
5
14
5
0.20
1330
505
135
52
38000
6.9
12.2
0.20
3.48
625DD
Standard
625DD
5
16
5
0.30
1730
670
177
68
32000
7.5
13.8
0.30
4.86
635DD
Standard
635DD
5
19
6
0.30
2340
885
238
90
30000
8.5
16.5
0.30
8.34
686ADD
Standard
686ADD
6
13
5
0.15
1080
440
110
45
38000
7.4
11.7
0.15
2.69
696DD
Standard
696DD
6
15
5
0.20
1730
670
177
68
36000
7.9
13.3
0.20
3.72
606DD
Standard
606DD
6
17
6
0.30
2260
835
231
85
34000
8.2
14.8
0.30
6.08
626DD
Standard
626DD
6
19
6
0.30
2340
885
238
90
30000
8.5
16.5
0.30
7.94
636DD
Standard
636DD
6
22
7
0.30
3300
1370
335
140
28000
10.5
19.0
0.30
14.00
697DD
Standard
697DD
7
17
5
0.30
1610
710
164
73
28000
10.2
14.8
0.30
5.12
607DD
Standard
607DD
7
19
6
0.30
2340
885
238
90
32000
9.1
16.5
0.30
7.51
627DD
Standard
627DD
7
22
7
0.30
3300
1370
335
140
28000
10.5
19.0
0.30
12.90
688ADD
Standard
688ADD
8
16
5
0.20
1610
710
164
73
28000
10.2
14.2
0.20
4.02
698DD
Standard
698DD
8
19
6
0.30
2240
910
228
93
28000
10.0
16.5
0.30
7.18
608DD
Standard
608DD
8
22
7
0.30
3300
1370
335
140
28000
10.5
19.0
0.30
12.20
628DD
Standard
628DD
8
24
8
0.30
3350
1430
340
146
24000
12.0
20.5
0.30
17.40
638DD
Standard
638DD
8
28
9
0.30
4550
1970
465
201
22000
12.8
22.8
0.30
28.60
609DD
Standard
609DD
9
24
7
0.30
3350
1430
340
146
24000
12.0
20.5
0.30
14.70
629DD
Standard
629DD
9
26
8
0.30
4550
1970
465
201
22000
12.8
22.8
0.30
19.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Non-Contact Sealed Type VV
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Non-contact seal type VV
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
Shielded ZZ,ZZX
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表