MGR-F - Flange adaptor
NOVA SIRIA
Coupling Systems
Multigrip End Restraint Fittings
Powered by
CAD模型選擇
{novasiria/pipe_connectors/mgr/mgr_f_asmtab.prj},{NB=MGR-F16-600-16-645_LOD 400 25},{IDNR=},{LODDEST=Architecture},{LODLEVEL=400},{PT=MGR-F},{DN=600},{PN=16},{RANGE=30},{D=615-645},{MAXPIPE=645},{MINPIPE=615},{SG=},{SBTBWN=},{SDF=EN 1092-1},{DNF=600},{SPNF=16},{NBL=298},{NBDX=20},{L1=296},{C=848},{N=15},{NBD=M20},{ANGLE=12.000},{X=25},{XMIN=25},{XMAX=220},{WEIGHTFORF=96},{PPATH=mgr_f_asmtpl.prj},{INFO=This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
PT
Product type
ⁿ/ₐ
DN
ⁿ/ₐ
RANGE
Range
[mm]
D
ØD Min-Max pipe
ⁿ/ₐ
MAXPIPE
ØD Max pipe
[mm]
MINPIPE
ØD Min pipe
[mm]
SDF
Standard drilling flange
ⁿ/ₐ
DNF
DN flange
ⁿ/ₐ
SPNF
Standard PN flange
ⁿ/ₐ
WEIGHT
Weight
[kg]
L1
ⁿ/ₐ
C
Max.external dimension Ø C
ⁿ/ₐ
N
Compression bolts quantity N
ⁿ/ₐ
NBD
Nominal bolt diameter
ⁿ/ₐ
B1
Hole diameter B1
[mm]
K
Wheelbase diameter K
[mm]
DD
Outer diameter D
[mm]
C1
Flange thickness C1
[mm]
L
Flange hole diameter L
[mm]
NN
Number of flange holes Nº
ⁿ/ₐ
WEIGHTFORF
Flange weight
[kg]
INFO
Design information
ⁿ/ₐ
MGR-F16-350-16-370
MGR-F16-350-16-370
Architecture
MGR-F
350
30
340-370
370
340
EN 1092-1
350
16
132
296
560
9
M20
359.0
470
520
35
26
16
28
This chart is for indicat...
MGR-F16-350-16-390
MGR-F16-350-16-390
Architecture
MGR-F
350
30
360-390
390
360
EN 1092-1
350
16
136
296
580
9
M20
359.0
470
520
35
26
16
28
This chart is for indicat...
MGR-F16-400-16-415
MGR-F16-400-16-415
Architecture
MGR-F
400
30
385-415
415
385
EN 1092-1
400
16
150
296
600
9
M20
411.0
525
580
38
30
16
36
This chart is for indicat...
MGR-F16-400-16-445
MGR-F16-400-16-445
Architecture
MGR-F
400
30
415-445
445
415
EN 1092-1
400
16
157
296
640
9
M20
411.0
525
580
38
30
16
36
This chart is for indicat...
MGR-F16-450-16-470
MGR-F16-450-16-470
Architecture
MGR-F
450
30
440-470
470
440
EN 1092-1
450
16
178
296
660
12
M20
462.0
585
640
42
30
20
46
This chart is for indicat...
MGR-F16-450-16-495
MGR-F16-450-16-495
Architecture
MGR-F
450
30
465-495
495
465
EN 1092-1
450
16
183
296
680
12
M20
462.0
585
640
42
30
20
46
This chart is for indicat...
MGR-F16-500-16-520
MGR-F16-500-16-520
Architecture
MGR-F
500
30
490-520
520
490
EN 1092-1
500
16
208
296
720
12
M20
513.5
650
715
46
33
20
64
This chart is for indicat...
MGR-F16-500-16-545
MGR-F16-500-16-545
Architecture
MGR-F
500
30
515-545
545
515
EN 1092-1
500
16
213
296
740
12
M20
513.5
650
715
46
33
20
64
This chart is for indicat...
MGR-F16-600-16-625
MGR-F16-600-16-625
Architecture
MGR-F
600
30
595-625
625
595
EN 1092-1
600
16
261
296
808
15
M20
616.5
770
840
52
36
20
96
This chart is for indicat...
MGR-F16-600-16-645
MGR-F16-600-16-645
Architecture
MGR-F
600
30
615-645
645
615
EN 1092-1
600
16
265
296
848
15
M20
616.5
770
840
52
36
20
96
This chart is for indicat...
MGR-F16-700-16-725
MGR-F16-700-16-725
Architecture
MGR-F
700
30
695-725
725
695
EN 1092-1
700
16
278
296
908
18
M20
714.2
840
910
46
36
24
81
This chart is for indicat...
MGR-F16-700-16-750
MGR-F16-700-16-750
Architecture
MGR-F
700
30
720-750
750
720
EN 1092-1
700
16
291
296
933
18
M20
714.2
840
910
46
36
24
81
This chart is for indicat...
MGR-F16-800-16-815
MGR-F16-800-16-815
Architecture
MGR-F
800
30
785-815
815
785
EN 1092-1
800
16
330
296
998
18
M20
815.8
950
1025
48
39
24
103
This chart is for indicat...
MGR-F16-800-16-825
MGR-F16-800-16-825
Architecture
MGR-F
800
30
795-825
825
795
EN 1092-1
800
16
332
296
1008
18
M20
815.8
950
1025
48
39
24
103
This chart is for indicat...
MGR-F16-800-16-855
MGR-F16-800-16-855
Architecture
MGR-F
800
30
825-855
855
825
EN 1092-1
800
16
342
296
1038
18
M20
815.8
950
1025
48
39
24
103
This chart is for indicat...
MGR-F16-900-16-915
MGR-F16-900-16-915
Architecture
MGR-F
900
30
885-915
915
885
EN 1092-1
900
16
355
296
1098
18
M20
917.4
1050
1125
50
39
28
118
This chart is for indicat...
MGR-F16-900-16-930
MGR-F16-900-16-930
Architecture
MGR-F
900
30
900-930
930
900
EN 1092-1
900
16
375
296
1113
20
M20
917.4
1050
1125
50
39
28
118
This chart is for indicat...
MGR-F16-900-16-960
MGR-F16-900-16-960
Architecture
MGR-F
900
30
930-960
960
930
EN 1092-1
900
16
440
296
1143
20
M24
917.4
1050
1125
50
39
28
118
This chart is for indicat...
MGR-F16-1000-16-1015
MGR-F16-1000-16-1015
Architecture
MGR-F
1000
30
985-1015
1015
985
EN 1092-1
1000
16
490
296
1198
22
M24
1019.0
1170
1255
50
42
28
150
This chart is for indicat...
MGR-F16-1000-16-1030
MGR-F16-1000-16-1030
Architecture
MGR-F
1000
30
1000-1030
1030
1000
EN 1092-1
1000
16
494
296
1213
22
M24
1019.0
1170
1255
50
42
28
150
This chart is for indicat...
MGR-F16-1000-16-1060
MGR-F16-1000-16-1060
Architecture
MGR-F
1000
30
1030-1060
1060
1030
EN 1092-1
1000
16
510
296
1243
22
M24
1019.0
1170
1255
50
42
28
150
This chart is for indicat...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表