MGR-D - Double bolt coupling
NOVA SIRIA
Coupling Systems
Multigrip End Restraint Fittings
Powered by
CAD模型選擇
{novasiria/pipe_connectors/mgr/mgr_d_asmtab.prj},{NB=MGR-D16-645_LOD 400 25},{IDNR=},{LODDEST=Architecture},{LODLEVEL=400},{PT=MGR-D},{DN=600},{PN=16},{RANGE=30},{D=615-645},{MAXPIPE=645},{MINPIPE=615},{SG=},{SBTBWN=},{SDF=-},{DNF=-},{SPNF=-},{NBL=396},{NBDX=20},{L1=355},{C=828},{N=15},{NBD=M20},{ANGLE=12.000},{X=25},{XMIN=25},{XMAX=220},{PPATH=mgr_d_asmtpl.prj},{INFO=This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
PT
Product type
ⁿ/ₐ
DN
ⁿ/ₐ
RANGE
Range
[mm]
D
ØD Min-Max pipe
ⁿ/ₐ
MAXPIPE
ØD Max pipe
[mm]
MINPIPE
ØD Min pipe
[mm]
L1
ⁿ/ₐ
C
Max.external dimension Ø C
ⁿ/ₐ
N
Compression bolts quantity N
ⁿ/ₐ
NBD
Nominal bolt diameter
ⁿ/ₐ
INFO
Design information
ⁿ/ₐ
MGR-D16-370
MGR-D16-370
Architecture
MGR-D
350
30
340-370
370
340
355
560
9
M20
This chart is for indicat...
MGR-D16-390
MGR-D16-390
Architecture
MGR-D
350
30
360-390
390
360
355
580
9
M20
This chart is for indicat...
MGR-D16-415
MGR-D16-415
Architecture
MGR-D
400
30
385-415
415
385
355
600
9
M20
This chart is for indicat...
MGR-D16-445
MGR-D16-445
Architecture
MGR-D
400
30
415-445
445
415
355
640
9
M20
This chart is for indicat...
MGR-D16-470
MGR-D16-470
Architecture
MGR-D
450
30
440-470
470
440
355
660
12
M20
This chart is for indicat...
MGR-D16-495
MGR-D16-495
Architecture
MGR-D
450
30
465-495
495
465
355
680
12
M20
This chart is for indicat...
MGR-D16-520
MGR-D16-520
Architecture
MGR-D
500
30
490-520
520
490
355
720
12
M20
This chart is for indicat...
MGR-D16-545
MGR-D16-545
Architecture
MGR-D
500
30
515-545
545
515
355
740
12
M20
This chart is for indicat...
MGR-D16-575
MGR-D16-575
Architecture
MGR-D
500
30
545-575
575
545
355
788
14
M20
This chart is for indicat...
MGR-D16-625
MGR-D16-625
Architecture
MGR-D
600
30
595-625
625
595
355
808
15
M20
This chart is for indicat...
MGR-D16-645
MGR-D16-645
Architecture
MGR-D
600
30
615-645
645
615
355
828
15
M20
This chart is for indicat...
MGR-D16-725
MGR-D16-725
Architecture
MGR-D
700
30
695-725
725
695
355
908
18
M20
This chart is for indicat...
MGR-D16-750
MGR-D16-750
Architecture
MGR-D
700
30
720-750
750
720
355
933
18
M20
This chart is for indicat...
MGR-D16-815
MGR-D16-815
Architecture
MGR-D
800
30
785-815
815
785
355
998
18
M20
This chart is for indicat...
MGR-D16-825
MGR-D16-825
Architecture
MGR-D
800
30
795-825
825
795
355
1008
18
M20
This chart is for indicat...
MGR-D16-855
MGR-D16-855
Architecture
MGR-D
800
30
825-855
855
825
355
1038
18
M20
This chart is for indicat...
MGR-D16-915
MGR-D16-915
Architecture
MGR-D
900
30
885-915
915
885
355
1098
18
M20
This chart is for indicat...
MGR-D16-930
MGR-D16-930
Architecture
MGR-D
900
30
900-930
930
900
355
1113
20
M20
This chart is for indicat...
MGR-D16-960
MGR-D16-960
Architecture
MGR-D
900
30
930-960
960
930
355
1143
20
M24
This chart is for indicat...
MGR-D16-1015
MGR-D16-1015
Architecture
MGR-D
1000
30
985-1015
1015
985
355
1198
22
M24
This chart is for indicat...
MGR-D16-1030
MGR-D16-1030
Architecture
MGR-D
1000
30
1000-1030
1030
1000
355
1213
22
M24
This chart is for indicat...
MGR-D16-1060
MGR-D16-1060
Architecture
MGR-D
1000
30
1030-1060
1060
1030
355
1243
22
M24
This chart is for indicat...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表