目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Open type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Flanged Ball Bearings
Metric (RF-/LF-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_flanged_ball_bearings/rfbb_rflfs_m/rflf_open_asmtab.prj},{NB=LF-1790},{IDNR=},{PN=LF-1790},{SHLD=open},{FLANG=flanged},{SD=9.000},{D=17.000},{B=4.000},{SR=0.20},{BCZ=10},{DW=2.3813},{LI=11.20},{LO=14.84},{D1=19.000},{C1=1.00},{D2=0.0},{C2=0.00},{COR=813},{CR=1724},{PCD=13.000},{U=15.381},{W=10.619},{Y=1.191},{Z=1.191},{AA=0.000},{AC=0.00},{AD=0.000},{AF=0.00},{AQ=0.00},{AH=0.00},{AI=0.00},{AJ=0.00},{PPATH=rflf_open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D1
Flange Diameter
[mm]
C1
Flange Width
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
LF-310
LF-310
1.000
3.000
1.000
0.05
7
0.5000
1.60
2.41
3.800
0.30
23
80
LF-415
LF-415
1.500
4.000
1.200
0.05
7
0.6350
2.26
3.24
5.000
0.40
38
125
LF-520
LF-520
2.000
5.000
1.500
0.08
7
0.7938
2.90
4.00
6.100
0.50
59
187
LF-625
LF-625
2.500
6.000
1.800
0.08
8
0.7938
3.80
4.93
7.100
0.50
73
206
LF-630
LF-630
3.000
6.000
2.000
0.08
8
0.7938
3.80
4.93
7.200
0.60
73
206
LF-730
LF-730
3.000
7.000
2.000
0.10
7
1.1906
4.10
5.83
8.100
0.50
129
384
LF-740
LF-740
4.000
7.000
2.000
0.08
11
0.7938
4.80
5.93
8.200
0.60
106
252
LF-840
LF-840
4.000
8.000
2.000
0.10
7
1.1906
5.20
6.93
9.200
0.60
140
391
LF-940
LF-940
4.000
9.000
2.500
0.10
7
1.5875
5.20
7.48
10.300
0.60
226
641
LF-1040
LF-1040
4.000
10.000
3.000
0.15
8
1.5875
5.80
7.96
11.200
0.60
266
708
LF-850
LF-850
5.000
8.000
2.000
0.08
13
0.7938
5.80
6.95
9.200
0.60
130
274
LF-950
LF-950
5.000
9.000
2.500
0.10
10
1.1906
6.00
7.73
10.200
0.60
207
495
LF-1050
LF-1050
5.000
10.000
3.000
0.10
8
1.5875
6.40
8.63
11.200
0.60
276
714
LF-1150
LF-1150
5.000
11.000
3.000
0.15
8
1.5875
6.40
8.63
12.500
0.80
276
714
LF-1060
LF-1060
6.000
10.000
2.500
0.10
9
1.1906
6.95
8.73
11.200
0.60
194
457
LF-1260
LF-1260
6.000
12.000
3.000
0.15
10
1.5875
7.70
9.94
13.200
0.60
363
831
LF-1360
LF-1360
6.000
13.000
3.500
0.15
8
2.0000
8.00
10.98
15.000
1.00
438
1083
LF-1170
LF-1170
7.000
11.000
2.500
0.10
9
1.1906
8.10
9.83
12.200
0.60
199
449
LF-1370
LF-1370
7.000
13.000
3.000
0.15
11
1.5875
8.90
11.13
14.200
0.60
414
880
LF-1470
LF-1470
7.000
14.000
3.500
0.15
9
2.0000
9.00
12.03
16.000
1.00
511
1175
LF-1280
LF-1280
8.000
12.000
2.500
0.10
11
1.1906
9.10
10.93
13.200
0.60
249
506
LF-1480
LF-1480
8.000
14.000
3.500
0.15
10
1.5875
9.90
12.13
15.600
0.80
386
819
LF-1680
LF-1680
8.000
16.000
4.000
0.20
9
2.3813
10.30
13.40
18.000
1.00
712
1606
LF-1790
LF-1790
9.000
17.000
4.000
0.20
10
2.3813
11.20
14.84
19.000
1.00
813
1724
LF-1910
LF-1910
10.000
19.000
5.000
0.30
9
2.7781
12.32
16.71
22.000
1.50
985
2123
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表