目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
Metric (R-/L-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_rls_m/rls_shielded_asmtab.prj},{NB=R-620ZZY52},{IDNR=},{PN=R-620ZZY52},{SHLD=shielded},{FLANG=unflanged},{SD=2.000},{D=6.000},{B=2.500},{SR=0.15},{BCZ=6},{DW=1.1906},{LI=3.10},{LO=5.23},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=99},{CR=330},{PCD=4.000},{U=5.191},{W=2.809},{Y=0.595},{Z=0.595},{AA=5.072},{AC=0.50},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=5.43},{AI=3.30},{AJ=0.40},{PPATH=rls_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
L-415X5ZZ
L-415X5ZZ
1.500
4.000
2.000
0.05
7
0.6000
2.15
3.42
34
113
L-520ZZ
L-520ZZ
2.000
5.000
2.300
0.08
7
0.7938
2.90
4.28
59
187
L-520ZZW52
L-520ZZW52
2.000
5.000
2.500
0.08
7
0.7938
2.90
4.28
59
187
L-625ZZ
L-625ZZ
2.500
6.000
2.600
0.08
8
0.7938
3.80
5.23
73
206
L-630ZZ
L-630ZZ
3.000
6.000
2.500
0.08
8
0.7938
3.80
5.23
73
206
L-730ZZ
L-730ZZ
3.000
7.000
3.000
0.10
7
1.1906
4.10
6.13
129
384
L-740ZZ
L-740ZZ
4.000
7.000
2.500
0.08
11
0.7938
4.80
6.33
106
252
L-840ZZ
L-840ZZ
4.000
8.000
3.000
0.10
7
1.1906
5.20
7.24
140
391
L-940ZZ
L-940ZZ
4.000
9.000
4.000
0.10
7
1.5875
5.20
7.93
226
641
L-1040X2ZZ
L-1040X2ZZ
4.000
10.000
4.000
0.15
8
1.5875
5.46
8.50
266
708
L-850ZZ
L-850ZZ
5.000
8.000
2.500
0.08
13
0.7938
5.80
7.26
130
274
L-950ZZ
L-950ZZ
5.000
9.000
3.000
0.10
10
1.1906
6.00
8.04
207
495
L-1050ZZ
L-1050ZZ
5.000
10.000
4.000
0.10
8
1.5875
6.40
8.94
276
714
L-1150ZZ
L-1150ZZ
5.000
11.000
5.000
0.15
8
1.5875
6.40
9.54
276
714
L-1150ZZY04
L-1150ZZY04
5.000
11.000
4.000
0.15
8
1.5875
6.40
9.54
276
714
L-1060ZZ
L-1060ZZ
6.000
10.000
3.000
0.10
9
1.1906
6.95
9.04
194
457
L-1260ZZ
L-1260ZZ
6.000
12.000
4.000
0.15
10
1.5875
7.70
10.48
363
831
L-1360ZZ
L-1360ZZ
6.000
13.000
5.000
0.15
8
2.0000
7.33
11.44
438
1083
L-1170ZZ
L-1170ZZ
7.000
11.000
3.000
0.10
9
1.1906
8.10
10.14
199
449
L-1370ZZ
L-1370ZZ
7.000
13.000
4.000
0.15
11
1.5875
8.43
11.54
414
880
L-1470KK
L-1470KK
7.000
14.000
5.000
0.15
9
2.0000
9.00
12.88
511
1175
L-1280ZZ
L-1280ZZ
8.000
12.000
3.500
0.10
11
1.1906
9.10
11.24
249
506
L-1480ZZ
L-1480ZZ
8.000
14.000
4.000
0.15
10
1.5875
9.90
12.55
386
819
L-1790ZZ
L-1790ZZ
9.000
17.000
5.000
0.20
10
2.3813
11.20
15.34
813
1724
L-2090KK
L-2090KK
9.000
20.000
6.000
0.30
9
2.7781
12.32
17.44
985
2123
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表