目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
Inch (RI-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_rls_i/rlsin_shielded_asmtab.prj},{NB=RI-814ZZ},{IDNR=},{PN=RI-814ZZ},{SHLD=shielded},{FLANG=unflanged},{SD=6.350},{D=12.700},{B=4.762},{SR=0.13},{BCZ=10},{DW=1.5875},{LI=8.38},{LO=11.55},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=374},{CR=828},{PCD=9.525},{U=11.113},{W=7.938},{Y=0.794},{Z=0.794},{AA=10.954},{AC=0.95},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=11.75},{AI=8.58},{AJ=0.40},{PPATH=rlsin_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
RI-2 1/2ZZ
RI-2 1/2ZZ
1.191
3.967
2.380
0.08
6
0.7938
2.05
3.43
44
158
RI-3ZZ
RI-3ZZ
1.397
4.762
2.779
0.08
5
1.1906
2.36
4.29
71
264
RI-4ZZ
RI-4ZZ
1.984
6.350
3.571
0.08
6
1.1906
3.10
5.23
99
330
RI-3332ZZ
RI-3332ZZ
2.380
4.762
2.380
0.08
7
0.7938
3.00
4.28
59
187
RI-5ZZ
RI-5ZZ
2.380
7.938
3.571
0.08
6
1.5875
4.40
7.19
183
563
RI-418ZZ
RI-418ZZ
3.175
6.350
2.779
0.08
7
1.0000
4.10
5.85
97
285
RI-518ZZ
RI-518ZZ
3.175
7.938
3.571
0.08
6
1.5875
4.40
7.19
183
563
RI-618ZZ
RI-618ZZ
3.175
9.525
3.571
0.13
6
1.5875
4.40
7.20
183
563
R-2ZZ
R-2ZZ
3.175
9.525
3.967
0.30
7
1.5875
5.08
8.19
226
641
RI-5532ZZ
RI-5532ZZ
3.967
7.938
3.175
0.08
7
1.1906
5.62
7.31
142
391
RI-5632ZZ
RI-5632ZZ
4.762
7.938
3.175
0.08
7
1.1906
5.62
7.31
142
391
RI-6632ZZ
RI-6632ZZ
4.762
9.525
3.175
0.08
8
1.5875
5.97
8.72
271
712
RI-614ZZ
RI-614ZZ
6.350
9.525
3.175
0.08
13
1.0000
7.25
8.88
205
417
RI-814ZZ
RI-814ZZ
6.350
12.700
4.762
0.13
10
1.5875
8.38
11.55
374
828
RI-1214ZZ
RI-1214ZZ
6.350
19.050
7.142
0.41
6
3.5719
8.63
16.28
912
2411
RI-8516ZZ
RI-8516ZZ
7.938
12.700
3.967
0.13
11
1.5875
9.20
11.77
419
878
RI-1438KK
RI-1438KK
9.525
22.225
7.142
0.41
7
3.9688
12.40
19.10
1368
3297
RI-1812KK
RI-1812KK
12.700
28.575
7.938
0.41
8
4.7625
16.00
25.13
2387
5113
R-4KK
R-4KK
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
R-2KK1
R-2KK1
3.175
9.525
3.967
0.30
7
1.5875
5.20
8.22
226
641
DDR-3ZZ
DDR-3ZZ
4.762
12.700
4.978
0.30
7
2.3813
7.00
11.00
487
1306
R-3HH
R-3HH
4.762
12.700
4.978
0.30
7
2.3813
7.00
11.00
487
1306
DDR-4HH
DDR-4HH
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
DDRI-1038ZZ
DDRI-1038ZZ
9.525
15.875
3.967
0.20
12
1.5875
11.63
14.16
477
906
DDRI-1438ZZ
DDRI-1438ZZ
9.525
22.225
7.142
0.41
7
3.9688
12.05
19.89
1413
3334
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表