目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PC Type - Plug
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Hi CUPLA 20/30/40, Body Material Steel
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/hi_cupla_20_30_40_steel/pc_type_plug.prj},{NB=CCB21018-00_60PC_STEEL_NBR_c},{ASSYNO=CB21018},{MODEL=60PC},{S=6 mm OD},{MT=STEEL},{M=25},{L=(37)},{L2=37},{H=14.5},{B=4.5},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=60PC STEEL NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Tube size)
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
ΦH
[mm]
B
ΦB
[mm]
SM
Seal material
ⁿ/ₐ
60PC STEEL NBR
60PC STEEL NBR
CB21018
6 mm OD
STEEL
25
(37)
14.5
4.5
NBR
80PC STEEL NBR
80PC STEEL NBR
CB21020
8 mm OD
STEEL
30
(41)
16.5
6.5
NBR
100PC STEEL NBR
100PC STEEL NBR
CB23451
10 mm OD
STEEL
43
(45)
19.5
7.5
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表