Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/waterproof_gm/parallel_shaft_g3_series/wr_foot_mount.prj},{NB=GLW-18-240-S60},{VT=Single phase 100V},{MCT=60},{B=-},{RTVIS=1/240},{OSH=18},{TBT=Lead wire},{PTB=},{R1=240},{X=Water resistant Gearmotor},{PTB1='','Standard','XH3','H3','XT6','T6','XT6H3','T6H3'},{TOIT=-},{GH=MGL18},{BR=-},{MOTOR=-},{ME=105W},{MF=Foot type},{BW=-},{MC=Single phase 100V},{OS=18},{PPATH=../../gearmotor/parallel_shaft_g3_series/parts/g_type_gearmotor_asmtpl.prj},{TREE=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GLW-12-5-T15
3-Phase 200V
15
-
1/5
12
Lead wire
GLW-12-5-T15
GLW-12-7.5-T15
3-Phase 200V
15
-
1/7.5
12
Lead wire
GLW-12-7.5-T15
GLW-12-10-T15
3-Phase 200V
15
-
1/10
12
Lead wire
GLW-12-10-T15
GLW-12-15-T15
3-Phase 200V
15
-
1/15
12
Lead wire
GLW-12-15-T15
GLW-12-20-T15
3-Phase 200V
15
-
1/20
12
Lead wire
GLW-12-20-T15
GLW-12-25-T15
3-Phase 200V
15
-
1/25
12
Lead wire
GLW-12-25-T15
GLW-12-30-T15
3-Phase 200V
15
-
1/30
12
Lead wire
GLW-12-30-T15
GLW-12-40-T15
3-Phase 200V
15
-
1/40
12
Lead wire
GLW-12-40-T15
GLW-12-50-T15
3-Phase 200V
15
-
1/50
12
Lead wire
GLW-12-50-T15
GLW-12-60-T15
3-Phase 200V
15
-
1/60
12
Lead wire
GLW-12-60-T15
GLW-12-80-T15
3-Phase 200V
15
-
1/80
12
Lead wire
GLW-12-80-T15
GLW-12-100-T15
3-Phase 200V
15
-
1/100
12
Lead wire
GLW-12-100-T15
GLW-12-120-T15
3-Phase 200V
15
-
1/120
12
Lead wire
GLW-12-120-T15
GLW-12-160-T15
3-Phase 200V
15
-
1/160
12
Lead wire
GLW-12-160-T15
GLW-12-200-T15
3-Phase 200V
15
-
1/200
12
Lead wire
GLW-12-200-T15
GLW-12-240-T15
3-Phase 200V
15
-
1/240
12
Lead wire
GLW-12-240-T15
GLW-12-5-T25
3-Phase 200V
25
-
1/5
12
Lead wire
GLW-12-5-T25
GLW-12-7.5-T25
3-Phase 200V
25
-
1/7.5
12
Lead wire
GLW-12-7.5-T25
GLW-12-10-T25
3-Phase 200V
25
-
1/10
12
Lead wire
GLW-12-10-T25
GLW-12-15-T25
3-Phase 200V
25
-
1/15
12
Lead wire
GLW-12-15-T25
GLW-12-20-T25
3-Phase 200V
25
-
1/20
12
Lead wire
GLW-12-20-T25
GLW-12-25-T25
3-Phase 200V
25
-
1/25
12
Lead wire
GLW-12-25-T25
GLW-12-30-T25
3-Phase 200V
25
-
1/30
12
Lead wire
GLW-12-30-T25
GLW-12-40-T25
3-Phase 200V
25
-
1/40
12
Lead wire
GLW-12-40-T25
GLW-12-50-T25
3-Phase 200V
25
-
1/50
12
Lead wire
GLW-12-50-T25
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表