L-shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Hollow shaft/ Solid shaft (F series)
Solid shaft (FF type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/hollow_solid_shaft_f_series_new/ff_type_new/ff_new_l_asmtab.prj},{NB=FF28L15-MM02TCNTJ2(N)},{OS=28},{KEY=28},{KEY1=0},{GHL=170.5},{MFC=179.5},{TL=350.0},{VT=220/230/380 50/50/50(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Manual release 200V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=FF28L15-MM02TCNTJ2},{MS=Standard},{MT=Gearmotor NEW},{TYPE=L type (Solid shaft)},{GH=FF28L},{SPC=-},{M=MD-T020},{FC=MD-T020J},{TI=MD_T-BOX},{PPATH=../../../../../../../new_assemblys/new_ff/ff_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=SOLID SHAFT TYPE},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP44},{CUR=0.99/0.98/0.56 A},{RS=1400/1410/1390 r/min},{CS=UL/CE/CCC},{RF=N},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FF22L10-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
Lead wire type
FF22L10-MM01TNNNN
FF22L10-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
Lead wire type
FF22L10-MM01TNNNB2
FF22L10-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
22
Lead wire type
FF22L10-MM01TNNNJ2
FF22L10-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
22
Lead wire type
FF22L10-MM01TWJNN
FF22L10-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
22
Lead wire type
FF22L10-MM01TWJNB4
FF22L10-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
22
Lead wire type
FF22L10-MM01TWJNJ4
FF22L10-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
T-BOX
FF22L10-MM01TNNTN
FF22L10-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
T-BOX
FF22L10-MM01TNNTB2
FF22L10-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
22
T-BOX
FF22L10-MM01TNNTJ2
FF22L10-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
22
T-BOX
FF22L10-MM01TWNTN
FF22L10-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
22
T-BOX
FF22L10-MM01TWNTB4
FF22L10-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
22
T-BOX
FF22L10-MM01TWNTJ4
FF22L10-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/10
22
T-BOX
FF22L10-MM01TKNTN
FF22L10-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/10
22
T-BOX
FF22L10-MM01TKNTB2
FF22L10-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/10
22
T-BOX
FF22L10-MM01TKNTB4
FF22L10-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/10
22
T-BOX
FF22L10-MM01TKNTJ2
FF22L10-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/10
22
T-BOX
FF22L10-MM01TKNTJ4
FF22L12-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/12
22
Lead wire type
FF22L12-MM01TNNNN
FF22L12-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/12
22
Lead wire type
FF22L12-MM01TNNNB2
FF22L12-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/12
22
Lead wire type
FF22L12-MM01TNNNJ2
FF22L12-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/12
22
Lead wire type
FF22L12-MM01TWJNN
FF22L12-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/12
22
Lead wire type
FF22L12-MM01TWJNB4
FF22L12-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/12
22
Lead wire type
FF22L12-MM01TWJNJ4
FF22L12-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/12
22
T-BOX
FF22L12-MM01TNNTN
FF22L12-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/12
22
T-BOX
FF22L12-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表