您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
L-shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Concentric hollow shaft / Concentric solid shaft (F3 series)
Concentric solid shaft (F3F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/concentric_hollow_solid_shaft_f3_series_new/f3f_type_new/f3f_l_type_new_asmtab.prj},{NB=F3F22L30-MM02TANTB4},{OS=22},{KEY=0},{KEY1=0},{GHL=152.5},{MFC=179.5},{TL=332.0},{VT=208/230/460/400 60/60/60/50(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=F3F22L30-MM02TANTB4},{MS=Standard},{MT=Gearmotor NEW},{TYPE=L type (Solid shaft)},{GH=F3F22L-2-2},{SPC=-},{M=MD-T020},{FC=MD-T020B},{TI=MD_T-BOX},{PPATH=../../../../../../../new_assemblys/new_f3f/f3f_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=CONCENTRIC SOLID SHAFT TYPE},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP44},{CUR=1.0/1.0/0.50/0.56 A},{RS=1680/1720/1720/1400 r/min},{CS=UL/CE/CCC},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3F18L5-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
Lead wire type
F3F18L5-MM01TNNNN
F3F18L5-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
Lead wire type
F3F18L5-MM01TNNNB2
F3F18L5-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
Lead wire type
F3F18L5-MM01TNNNJ2
F3F18L5-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
Lead wire type
F3F18L5-MM01TWJNN
F3F18L5-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
Lead wire type
F3F18L5-MM01TWJNB4
F3F18L5-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
Lead wire type
F3F18L5-MM01TWJNJ4
F3F18L5-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
T-BOX
F3F18L5-MM01TNNTN
F3F18L5-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
T-BOX
F3F18L5-MM01TNNTB2
F3F18L5-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
F3F18L5-MM01TNNTJ2
F3F18L5-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
T-BOX
F3F18L5-MM01TWNTN
F3F18L5-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
T-BOX
F3F18L5-MM01TWNTB4
F3F18L5-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
F3F18L5-MM01TWNTJ4
F3F18L5-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/5
18
T-BOX
F3F18L5-MM01TKNTN
F3F18L5-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/5
18
T-BOX
F3F18L5-MM01TKNTB2
F3F18L5-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/5
18
T-BOX
F3F18L5-MM01TKNTB4
F3F18L5-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
F3F18L5-MM01TKNTJ2
F3F18L5-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
F3F18L5-MM01TKNTJ4
F3F18L7-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/7
18
Lead wire type
F3F18L7-MM01TNNNN
F3F18L7-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/7
18
Lead wire type
F3F18L7-MM01TNNNB2
F3F18L7-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/7
18
Lead wire type
F3F18L7-MM01TNNNJ2
F3F18L7-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/7
18
Lead wire type
F3F18L7-MM01TWJNN
F3F18L7-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/7
18
Lead wire type
F3F18L7-MM01TWJNB4
F3F18L7-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/7
18
Lead wire type
F3F18L7-MM01TWJNJ4
F3F18L7-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/7
18
T-BOX
F3F18L7-MM01TNNTN
F3F18L7-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/7
18
T-BOX
F3F18L7-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表