目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
SP - Pedestal bearings and shaft
NIASA, S.A.
Connection accessories
Powered by
CAD模型選擇
{niasa/connection/sp_pedastal_bearings_and_shaft_asmtab.prj},{NB=SP20-K0},{TYPE=K0},{SIZE=SP20},{WEIGHT=0.82},{A=33.3},{B=14},{C=65},{D=127},{E=38},{F=95},{G=19},{H=13},{J=81.5},{K=14},{L=18},{M=45.5},{KEY=5x5x15},{PPATH=sp_pedastal_bearings_and_shaft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
ØK h7
[mm]
L
[mm]
M
[mm]
KEY
Key
ⁿ/ₐ
SP15-K0
SP15-K0
SP15
0.75
30.2
14
62
127
38
95
19
13
77.5
10
16
45.5
3x3x14
SP20-K0
SP20-K0
SP20
0.82
33.3
14
65
127
38
95
19
13
81.5
14
18
45.5
5x5x15
SP30-K0
SP30-K0
SP30
1.78
42.9
17
84
165
48
121
20
17
116.5
20
31
54.5
6x6x28
SP40-K0
SP40-K0
SP40
2.86
49.2
18
100
184
54
137
20
17
144.5
25
36
72.5
8x7x32
SP50-K0
SP50-K0
SP50
4.32
57.2
21
113
206
60
159
23
20
159.5
30
41
77.5
8x7x36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表