FUMS-D1-S - Stainless Steel-Levelling feet without fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FUMS-D1-S - Stainless Steel-Levelling feet without fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fums_d1_s/fums_d1_s.prj},{NB=FUMS-40-M8-40-D1-S (0-0)},{MC=FUMS-40-M8-40-D1-S},{D1=40},{NDM=8},{H1=2.0},{L6MAX=0},{WEIGHT=0.0434},{PARTNUMBER=GN 41-40-M8-40-D1-S},{EGPARTNUMBER=GN 41-40-M8-40-D1-S},{JDPARTNUMBER=GN 41-40-M8-40-D1-S},{ITEMID=41-40-M8-40-D1-S},{NORMNR=GN 41},{D2=M8},{H33=11},{H44=-},{FORM=D1},{FORMX='B0','D0','D1','D3'},{AUSF=S},{AUSF1='S','SK','X'},{L1=40},{L11='40','50','63'},{LL='-'},{L2=-},{L21=-},{L3=-},{L31=-},{L77=25},{SW77=14},{TT=8},{D3=-},{D4=-},{H11=2.0},{H22=1.5},{H55=-},{H66=3.5},{L44=-},{L55=-},{M=-},{SW11=17},{SW22=-},{SW33=-},{SW44=-},{SW55=-},{SW66=-},{CTN=84879059},{CTNUS=},{ROHS=YES},{PPATH=../fuafs_b0_x/parts/gn_41_asmtpl.prj},{INFOGANTER=Produktdetails},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
H1
[mm]
S
[mm]
H3
[mm]
SW1
[mm]
L9
ⁿ/ₐ
SW8
[mm]
FUMS-40-M8-40-D1-S
FUMS-40-M8-40-D1-S
40
M8
D1
S
40
2.0
1.5
11
17
-
-
FUMS-40-M8-50-D1-S
FUMS-40-M8-50-D1-S
40
M8
D1
S
50
2.0
1.5
11
17
-
-
FUMS-40-M8-63-D1-S
FUMS-40-M8-63-D1-S
40
M8
D1
S
63
2.0
1.5
11
17
-
-
FUMS-40-M8-40-D1-SK
FUMS-40-M8-40-D1-SK
40
M8
D1
SK
40
2.0
1.5
11
17
6.8
13
FUMS-40-M8-50-D1-SK
FUMS-40-M8-50-D1-SK
40
M8
D1
SK
50
2.0
1.5
11
17
6.8
13
FUMS-40-M8-63-D1-SK
FUMS-40-M8-63-D1-SK
40
M8
D1
SK
63
2.0
1.5
11
17
6.8
13
FUMS-40-M10-50-D1-S
FUMS-40-M10-50-D1-S
40
M10
D1
S
50
2.0
1.5
11
17
-
-
FUMS-40-M10-60-D1-S
FUMS-40-M10-60-D1-S
40
M10
D1
S
60
2.0
1.5
11
17
-
-
FUMS-40-M10-80-D1-S
FUMS-40-M10-80-D1-S
40
M10
D1
S
80
2.0
1.5
11
17
-
-
FUMS-40-M10-100-D1-S
FUMS-40-M10-100-D1-S
40
M10
D1
S
100
2.0
1.5
11
17
-
-
FUMS-40-M10-50-D1-SK
FUMS-40-M10-50-D1-SK
40
M10
D1
SK
50
2.0
1.5
11
17
8.4
16
FUMS-40-M10-60-D1-SK
FUMS-40-M10-60-D1-SK
40
M10
D1
SK
60
2.0
1.5
11
17
8.4
16
FUMS-40-M10-80-D1-SK
FUMS-40-M10-80-D1-SK
40
M10
D1
SK
80
2.0
1.5
11
17
8.4
16
FUMS-40-M10-100-D1-SK
FUMS-40-M10-100-D1-SK
40
M10
D1
SK
100
2.0
1.5
11
17
8.4
16
FUMS-40-M12-60-D1-S
FUMS-40-M12-60-D1-S
40
M12
D1
S
60
2.0
1.5
11
17
-
-
FUMS-40-M12-80-D1-S
FUMS-40-M12-80-D1-S
40
M12
D1
S
80
2.0
1.5
11
17
-
-
FUMS-40-M12-100-D1-S
FUMS-40-M12-100-D1-S
40
M12
D1
S
100
2.0
1.5
11
17
-
-
FUMS-40-M12-125-D1-S
FUMS-40-M12-125-D1-S
40
M12
D1
S
125
2.0
1.5
11
17
-
-
FUMS-40-M12-60-D1-SK
FUMS-40-M12-60-D1-SK
40
M12
D1
SK
60
2.0
1.5
11
17
10.8
18
FUMS-40-M12-80-D1-SK
FUMS-40-M12-80-D1-SK
40
M12
D1
SK
80
2.0
1.5
11
17
10.8
18
FUMS-40-M12-100-D1-SK
FUMS-40-M12-100-D1-SK
40
M12
D1
SK
100
2.0
1.5
11
17
10.8
18
FUMS-40-M12-125-D1-SK
FUMS-40-M12-125-D1-SK
40
M12
D1
SK
125
2.0
1.5
11
17
10.8
18
FUMS-50-M8-40-D1-S
FUMS-50-M8-40-D1-S
50
M8
D1
S
40
2.5
2.0
11
17
-
-
FUMS-50-M8-50-D1-S
FUMS-50-M8-50-D1-S
50
M8
D1
S
50
2.5
2.0
11
17
-
-
FUMS-50-M8-63-D1-S
FUMS-50-M8-63-D1-S
50
M8
D1
S
63
2.5
2.0
11
17
-
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表