FEAMS-D3-V - Stainless Steel-Levelling feet with fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FEAMS-D3-V - Stainless Steel-Levelling feet with fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/feams_d3_v/feams_d3_v.prj},{NB=FEAMS-60-M16-75-D3-V (0-0)},{MC=FEAMS-60-M16-75-D3-V},{D1=60},{D3=13},{NDM=16},{R=15},{H1=2.5},{L6MAX=29},{WEIGHT=0.1966},{DD=59.0000},{RR=10.0000},{CRR=13.8348},{R1=2.5000},{C1=1.300},{H44=12.000},{H45=6.000},{SW3L=8.000},{SW3D=10.000},{XH=32.000},{XXH=21.000},{VH=9.000},{VHH=16.000},{SW4H=5.000},{SW4HH=5.000},{VDX=11.000},{VCH=0.900},{VR=1.200},{VRH=7.000},{VR2=2.000},{WH=17.539},{WCHAM1=1.000},{WCHAM2=1.000},{L4XX=13.000},{WR=5.000},{WRH=23.539},{WRHH=4.000},{WD6=24.000},{WD6X=16.400},{WR6H=10.000},{WR6=5.000},{WRR=0.000},{PARTNUMBER=GN 43-60-M16-75-D3-V},{EGPARTNUMBER=GN 43-60-M16-75-D3-V},{JDPARTNUMBER=GN 43-60-M16-75-D3-V},{ITEMID=43-60-M16-75-D3-V},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L2
[mm]
L8
[mm]
M
[mm]
R
[mm]
H1
[mm]
H5
[mm]
H6
[mm]
SW4
[mm]
SW5
[mm]
L9
[mm]
SW8
[mm]
FEAMS-60-M16-75-D3-V
FEAMS-60-M16-75-D3-V
60
M16
13
D3
V
75
65
50
15
2.5
14
4.5
10
12
-
-
FEAMS-60-M16-100-D3-V
FEAMS-60-M16-100-D3-V
60
M16
13
D3
V
100
65
50
15
2.5
14
4.5
10
12
-
-
FEAMS-60-M16-125-D3-V
FEAMS-60-M16-125-D3-V
60
M16
13
D3
V
125
65
50
15
2.5
14
4.5
10
12
-
-
FEAMS-60-M16-150-D3-V
FEAMS-60-M16-150-D3-V
60
M16
13
D3
V
150
65
50
15
2.5
14
4.5
10
12
-
-
FEAMS-60-M16-75-D3-VK
FEAMS-60-M16-75-D3-VK
60
M16
13
D3
VK
75
65
50
15
2.5
14
4.5
10
12
14.8
24
FEAMS-60-M16-100-D3-VK
FEAMS-60-M16-100-D3-VK
60
M16
13
D3
VK
100
65
50
15
2.5
14
4.5
10
12
14.8
24
FEAMS-60-M16-125-D3-VK
FEAMS-60-M16-125-D3-VK
60
M16
13
D3
VK
125
65
50
15
2.5
14
4.5
10
12
14.8
24
FEAMS-60-M16-150-D3-VK
FEAMS-60-M16-150-D3-VK
60
M16
13
D3
VK
150
65
50
15
2.5
14
4.5
10
12
14.8
24
FEAMS-80-M16-75-D3-V
FEAMS-80-M16-75-D3-V
80
M16
13
D3
V
75
85
70
15
3.0
15
5
10
12
-
-
FEAMS-80-M16-100-D3-V
FEAMS-80-M16-100-D3-V
80
M16
13
D3
V
100
85
70
15
3.0
15
5
10
12
-
-
FEAMS-80-M16-125-D3-V
FEAMS-80-M16-125-D3-V
80
M16
13
D3
V
125
85
70
15
3.0
15
5
10
12
-
-
FEAMS-80-M16-150-D3-V
FEAMS-80-M16-150-D3-V
80
M16
13
D3
V
150
85
70
15
3.0
15
5
10
12
-
-
FEAMS-80-M16-75-D3-VK
FEAMS-80-M16-75-D3-VK
80
M16
13
D3
VK
75
85
70
15
3.0
15
5
10
12
14.8
24
FEAMS-80-M16-100-D3-VK
FEAMS-80-M16-100-D3-VK
80
M16
13
D3
VK
100
85
70
15
3.0
15
5
10
12
14.8
24
FEAMS-80-M16-125-D3-VK
FEAMS-80-M16-125-D3-VK
80
M16
13
D3
VK
125
85
70
15
3.0
15
5
10
12
14.8
24
FEAMS-80-M16-150-D3-VK
FEAMS-80-M16-150-D3-VK
80
M16
13
D3
VK
150
85
70
15
3.0
15
5
10
12
14.8
24
FEAMS-80-M20-100-D3-V
FEAMS-80-M20-100-D3-V
80
M20
13
D3
V
100
85
70
15
3.0
15
5
13
16
-
-
FEAMS-80-M20-125-D3-V
FEAMS-80-M20-125-D3-V
80
M20
13
D3
V
125
85
70
15
3.0
15
5
13
16
-
-
FEAMS-80-M20-150-D3-V
FEAMS-80-M20-150-D3-V
80
M20
13
D3
V
150
85
70
15
3.0
15
5
13
16
-
-
FEAMS-80-M20-200-D3-V
FEAMS-80-M20-200-D3-V
80
M20
13
D3
V
200
85
70
15
3.0
15
5
13
16
-
-
FEAMS-80-M20-100-D3-VK
FEAMS-80-M20-100-D3-VK
80
M20
13
D3
VK
100
85
70
15
3.0
15
5
13
16
18
30
FEAMS-80-M20-125-D3-VK
FEAMS-80-M20-125-D3-VK
80
M20
13
D3
VK
125
85
70
15
3.0
15
5
13
16
18
30
FEAMS-80-M20-150-D3-VK
FEAMS-80-M20-150-D3-VK
80
M20
13
D3
VK
150
85
70
15
3.0
15
5
13
16
18
30
FEAMS-80-M20-200-D3-VK
FEAMS-80-M20-200-D3-VK
80
M20
13
D3
VK
200
85
70
15
3.0
15
5
13
16
18
30
FEAMS-80-M24-100-D3-V
FEAMS-80-M24-100-D3-V
80
M24
13
D3
V
100
85
70
15
3.0
18
5
17
20
-
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表