SNS-J - Socket Head Cap Screw
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
Standard Screw
Powered by
CAD模型選擇
{nbk/e_nedzi_com/standard_screw/sns_j.prj},{NB=SNS-M6-30},{CN=SNS-M6-30},{M=M6},{L=30},{D1=10.0},{L1=6},{B=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
SNS-M3-4
SNS-M3-4
M3
4
5.5
3
2.5
SNS-M3-5
SNS-M3-5
M3
5
5.5
3
2.5
SNS-M3-6
SNS-M3-6
M3
6
5.5
3
2.5
SNS-M3-8
SNS-M3-8
M3
8
5.5
3
2.5
SNS-M3-10
SNS-M3-10
M3
10
5.5
3
2.5
SNS-M3-12
SNS-M3-12
M3
12
5.5
3
2.5
SNS-M3-16
SNS-M3-16
M3
16
5.5
3
2.5
SNS-M3-20
SNS-M3-20
M3
20
5.5
3
2.5
SNS-M3-25
SNS-M3-25
M3
25
5.5
3
2.5
SNS-M4-5
SNS-M4-5
M4
5
7.0
4
3.0
SNS-M4-6
SNS-M4-6
M4
6
7.0
4
3.0
SNS-M4-8
SNS-M4-8
M4
8
7.0
4
3.0
SNS-M4-10
SNS-M4-10
M4
10
7.0
4
3.0
SNS-M4-12
SNS-M4-12
M4
12
7.0
4
3.0
SNS-M4-16
SNS-M4-16
M4
16
7.0
4
3.0
SNS-M4-20
SNS-M4-20
M4
20
7.0
4
3.0
SNS-M4-25
SNS-M4-25
M4
25
7.0
4
3.0
SNS-M4-30
SNS-M4-30
M4
30
7.0
4
3.0
SNS-M4-35
SNS-M4-35
M4
35
7.0
4
3.0
SNS-M5-6
SNS-M5-6
M5
6
8.5
5
4.0
SNS-M5-8
SNS-M5-8
M5
8
8.5
5
4.0
SNS-M5-10
SNS-M5-10
M5
10
8.5
5
4.0
SNS-M5-12
SNS-M5-12
M5
12
8.5
5
4.0
SNS-M5-16
SNS-M5-16
M5
16
8.5
5
4.0
SNS-M5-20
SNS-M5-20
M5
20
8.5
5
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表