SETS(INCH) - Hexalobular Socket Head Cap Screw / Extra Low Head / Inch Thread
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
短头螺丝/小頭ねじ/ヘクサロビュラねじ
Powered by
CAD模型選擇
{nbk/e_nedzi_com/screws_with_low_head/sets_inch.prj},{NB=SETS-#4-40-1/4},{CN=SETS-#4-40-1/4},{TH=No.4-40 UNC},{L=1/4\"},{D1=0.236},{L1=0.024},{HSN=No.5},{T=0.019},{NDM=0.11200},{VER=1},{LX=0.25000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
TH
Thread #
ⁿ/ₐ
L
Length L
[英寸]
D1
Diameter D1
[英寸]
L1
Length L1
[英寸]
HSN
Hexabular socket No.
ⁿ/ₐ
T
Dimension t
[英寸]
SETS-#4-40-1/4
SETS-#4-40-1/4
No.4-40 UNC
1/4"
0.236
0.024
No.5
0.019
SETS-#4-40-5/16
SETS-#4-40-5/16
No.4-40 UNC
5/16"
0.236
0.024
No.5
0.019
SETS-#4-40-3/8
SETS-#4-40-3/8
No.4-40 UNC
3/8"
0.236
0.024
No.5
0.019
SETS-#6-32-1/4
SETS-#6-32-1/4
No.6-32 UNC
1/4"
0.295
0.034
No.6
0.029
SETS-#6-32-3/8
SETS-#6-32-3/8
No.6-32 UNC
3/8"
0.295
0.034
No.6
0.029
SETS-#6-32-1/2
SETS-#6-32-1/2
No.6-32 UNC
1/2"
0.295
0.034
No.6
0.029
SETS-#6-32-3/4
SETS-#6-32-3/4
No.6-32 UNC
3/4"
0.295
0.034
No.6
0.029
SETS-#8-32-1/4
SETS-#8-32-1/4
No.8-32 UNC
1/4"
0.315
0.036
No.8
0.035
SETS-#8-32-3/8
SETS-#8-32-3/8
No.8-32 UNC
3/8"
0.315
0.036
No.8
0.035
SETS-#8-32-1/2
SETS-#8-32-1/2
No.8-32 UNC
1/2"
0.315
0.036
No.8
0.035
SETS-#8-32-3/4
SETS-#8-32-3/4
No.8-32 UNC
3/4"
0.315
0.036
No.8
0.035
SETS-#10-24-1/2
SETS-#10-24-1/2
No.10-24 UNC
1/2"
0.335
0.038
No.8
0.035
SETS-#10-24-5/8
SETS-#10-24-5/8
No.10-24 UNC
5/8"
0.335
0.038
No.8
0.035
SETS-#10-24-3/4
SETS-#10-24-3/4
No.10-24 UNC
3/4"
0.335
0.038
No.8
0.035
SETS-#10-32-1/2
SETS-#10-32-1/2
No.10-32 UNF
1/2"
0.335
0.038
No.8
0.035
SETS-#10-32-5/8
SETS-#10-32-5/8
No.10-32 UNF
5/8"
0.335
0.038
No.8
0.035
SETS-#10-32-3/4
SETS-#10-32-3/4
No.10-32 UNF
3/4"
0.335
0.038
No.8
0.035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表