WPA - Double banjo
CONVUM Ltd.
Pneumatic products
WP series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wp_series/wpa.prj},{NB=WPA08-02},{IDNR=},{REF=WPA08-02},{A=11.0},{B=34.0},{C=17.8},{D=8},{E=28.1},{G=3.0},{H=17.0},{J=14.2},{K=19.0},{P=13.6},{R=R1/4},{MASS=46.6},{R1=13.157},{M1=0},{P1=0.0},{B1=22.0},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
G
[mm]
H
[mm]
J
[mm]
K
Diameter
[mm]
P
Diameter
[mm]
R
Thread (male)
ⁿ/ₐ
MASS
[g]
WPA04-M5
WPA04-M5
3.5
17.8
14.5
4
18.6
2.5
8.0
9.3
10.0
9.0
M5x0.8
9.2
WPA06-01
WPA06-01
8.0
26.5
15.5
6
22.0
2.5
13.0
11.4
14.0
11.2
R1/8
18.4
WPA08-02
WPA08-02
11.0
34.0
17.8
8
28.1
3.0
17.0
14.2
19.0
13.6
R1/4
46.6
WPA10-02
WPA10-02
11.0
34.0
19.4
10
27.5
3.0
17.0
17.0
19.0
16.3
R1/4
72.0
WPA10-03
WPA10-03
12.0
39.8
19.4
10
29.6
4.0
21.0
17.0
22.4
16.3
R3/8
76.7
WPA12-04
WPA12-04
15.0
44.8
22.4
12
34.9
5.0
24.0
20.0
27.0
19.7
R1/2
118.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表