WPLL-C - Long male elbow
CONVUM Ltd.
Pneumatic products
WP-C Series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wp_c_series/wpll_c.prj},{NB=WPLL04-M6C},{IDNR=},{REF=WPLL04-M6C},{A=4.5},{B=26.7},{C=11.3},{D=4},{E=15.2},{H=8.0},{P=9.0},{R=M6 x 1.0},{MASS=8.3},{V1=3},{V2=5},{NDM=6},{R1=0.000},{PITCH=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
P
Diameter
[mm]
R
(Male)
ⁿ/ₐ
MASS
[g]
WPLL04-M5C
WPLL04-M5C
3.5
25.6
11.3
4
15.2
8.0
8.0
M5 x 0.8
7.9
WPLL04-M6C
WPLL04-M6C
4.5
26.7
11.3
4
15.2
8.0
9.0
M6 x 1.0
8.3
WPLL04-01C
WPLL04-01C
8.0
29.2
11.3
4
15.2
10.0
8.0
R1/8
13.2
WPLL06-M5C
WPLL06-M5C
3.5
25.5
11.7
6
15.5
8.0
10.4
M5 x 0.8
8.5
WPLL06-01C
WPLL06-01C
8.0
29.4
11.7
6
16.5
10.0
10.4
R1/8
13.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表