WPL-C - Male elbow
CONVUM Ltd.
Pneumatic products
WP-C Series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wp_c_series/wpl_c.prj},{NB=WPL04-M5C},{IDNR=},{REF=WPL04-M5C},{A=3.5},{B=15.1},{C=11.3},{D=4},{E=15.2},{H=8.0},{P=8.0},{R=M5 x 0.8},{MASS=3.3},{V1=3},{V2=5},{NDM=5},{R1=0.000},{PITCH=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
P
Diameter
[mm]
R
(Male)
ⁿ/ₐ
MASS
[g]
WPL04-M3C
WPL04-M3C
3.0
15.8
11.3
4
15.2
8.0
8.0
M3 x 0.5
3.3
WPL04-M5C
WPL04-M5C
3.5
15.1
11.3
4
15.2
8.0
8.0
M5 x 0.8
3.3
WPL04-01C
WPL04-01C
8.0
16.7
11.3
4
15.2
10.0
8.0
R1/8
6.1
WPL06-M5C
WPL06-M5C
3.5
15.0
11.7
6
16.5
8.0
10.4
M5 x 0.8
3.9
WPL06-01C
WPL06-01C
8.0
18.0
11.7
6
16.5
10.0
10.4
R1/8
6.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表