WNSS - Universtal type
CONVUM Ltd.
Pneumatic products
WNS series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wns_series/wnss.prj},{NB=WNSS08-01-O},{IDNR=},{REF=WNSS08-01-O},{A=8.0},{C=17.8},{D=8},{E=18.1},{H=10.0},{K=14.4},{L1=39.8},{L2=40.0},{P=14.4},{R=R1/8},{MASS=41.9},{NDM=0},{PI=0.0},{R1=9.728},{L3=14.5},{V1=2},{V2=2},{NUT=0.0},{J=27.8},{P2=13},{V3=2},{THR=5},{X=7.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
K
Diameter
[mm]
L1
(Max)
[mm]
L2
[mm]
P
Diameter
[mm]
R
(Male)
ⁿ/ₐ
MASS
[g]
WNSS04-M5-O
WNSS04-M5-O
3.5
14.5
4
15.9
8.0
10.4
30.3
33.0
10.4
M5x0.8
8.9
WNSS04-01-O
WNSS04-01-O
8.0
14.5
4
18.1
10.0
14.4
39.8
36.5
10.4
R1/8
24.1
WNSS06-M5-O
WNSS06-M5-O
3.5
15.9
6
15.9
8.0
10.4
30.3
33.6
12.4
M5x0.8
9.8
WNSS06-01-O
WNSS06-01-O
8.0
15.9
6
18.1
10.0
14.4
39.8
37.0
12.4
R1/8
24.8
WNSS06-02-O
WNSS06-02-O
11.0
15.9
6
20.1
14.0
18.4
47.4
41.0
12.4
R1/4
45.2
WNSS08-01-O
WNSS08-01-O
8.0
17.8
8
18.1
10.0
14.4
39.8
40.0
14.4
R1/8
41.9
WNSS08-02-O
WNSS08-02-O
11.0
17.8
8
20.1
14.0
18.4
47.4
43.0
14.4
R1/4
41.9
WNSS08-03-O
WNSS08-03-O
13.0
17.8
8
22.5
19.0
22.0
53.7
47.4
14.4
R3/8
57.0
WNSS10-02-O
WNSS10-02-O
11.0
19.4
10
20.1
14.0
18.4
47.4
45.4
17.6
R1/4
76.7
WNSS10-03-O
WNSS10-03-O
13.0
19.4
10
22.5
19.0
22.0
53.7
47.6
17.6
R3/8
84.6
WNSS10-04-O
WNSS10-04-O
16.5
19.4
10
24.9
24.0
28.0
59.3
51.0
17.6
R1/2
88.0
WNSS12-03-O
WNSS12-03-O
13.0
22.5
12
22.5
19.0
22.0
53.7
50.0
21.2
R3/8
85.6
WNSS12-04-O
WNSS12-04-O
16.5
22.5
12
24.9
24.0
28.0
59.3
54.1
21.2
R1/2
95.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表