WNSE-C - Mini elbow type
CONVUM Ltd.
Pneumatic products
WNS series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/wns_series/wnse_c.prj},{NB=WNSE-04-M5C-O},{IDNR=},{REF=WNSE-04-M5C-O},{A=3.5},{C=10.5},{D=4},{E=15.7},{H=8.0},{K=10.0},{L1=30.5},{L2=9.9},{P=8.0},{R=M5 x 0.8},{MASS=17.5},{NDM=5},{PI=0.8},{R1=0.000},{V1=1},{THR=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
K
Diameter
[mm]
L1
(Max)
[mm]
L2
[mm]
P
Diameter
[mm]
R
(Male)
ⁿ/ₐ
MASS
[g]
WNSE-04-M3C-O
WNSE-04-M3C-O
3.0
10.5
4
15.7
8.0
10.0
30.5
9.9
8.0
M3 x 0.5
6.7
WNSE-04-M5C-O
WNSE-04-M5C-O
3.5
10.5
4
15.7
8.0
10.0
30.5
9.9
8.0
M5 x 0.8
17.5
WNSE-04-01C-O
WNSE-04-01C-O
8.0
10.5
4
17.8
10.0
14.0
39.8
14.3
8.0
R1/8
34.7
WNSE-06-M5C-O
WNSE-06-M5C-O
3.5
11.8
6
16.7
8.0
10.0
30.5
9.9
10.8
M5 x 0.8
35.4
WNSE-06-01C-O
WNSE-06-01C-O
8.0
11.8
6
18.4
10.0
14.0
39.8
14.3
10.8
R1/8
63.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表