您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Universal Nylon Frame Plug - Nylon Frame Plug MB-SS
Mungo Befestigungstechnik
Nylon Products
Universal Nylon Frame Plug
Powered by
CAD模型選擇
{mungo/nylonduebel/universal_fassadenduebel/mql_ss.prj},{NB=Mungo MQL-SS Universal-Fassadenduebel 10 1060216(400)},{ARTNR=1060216},{LODLEVEL=400},{BN=MQL-SS, 10 x 160 / 90, Universal-Fassadendübel mit 6-kant-Schraube},{HS=Mungo Befestigungstechnik AG},{M=Nylon PA6, Stahl 6.8},{OF=verzinkt},{UG=gerissener und ungerissener Beton der Festigkeit C12/15 bis C50/60, Mauerwerk},{Z=ETAG 020, F90},{DNOM=10},{GEW=7},{TFIX=90},{L=160},{D0=10},{SW=13},{HEF=70},{H0=80},{DF=10.5},{GEWX=12},{MX=13.000},{DK=28.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill Ø
[mm]
SW
Drive/Wrench size
ⁿ/ₐ
HEF
Length of screw in building material / variable setting depth
[mm]
H0
Drilling depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MQL-SS Universal-Fa...
1060208
MQL-SS, 10 x 80 / 10, Uni...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
10
80
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060210
MQL-SS, 10 x 100 / 30, Un...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
30
100
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060212
MQL-SS, 10 x 120 / 50, Un...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
50
120
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060214
MQL-SS, 10 x 140 / 70, Un...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
70
140
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060216
MQL-SS, 10 x 160 / 90, Un...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
90
160
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060218
MQL-SS, 10 x 180 / 110, U...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
110
180
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060220
MQL-SS, 10 x 200 / 130, U...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
130
200
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060224
MQL-SS, 10 x 240 / 170, U...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
170
240
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060228
MQL-SS, 10 x 280 / 210, U...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
210
280
10
13
70
80
10.5
Mungo MQL-SS Universal-Fa...
1060230
MQL-SS, 10 x 300 / 230, U...
Mungo Befestigungstechnik...
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked c...
ETAG 020, F90
10
7
230
300
10
13
70
80
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表