Drop in Anchor MEA - Drop in Anchor MEAr, stainless steel A4/316
Mungo Befestigungstechnik
Metal Products
Drop in Anchor
Powered by
CAD模型選擇
{mungo/metallduebel/einschlaganker/mear.prj},{NB=Mungo MEAr Einschlaganker 10 1750830(400)},{ARTNR=1750830},{LODLEVEL=400},{BN=MEAr (E A4), M8x13/10x30, Einschlaganker, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl},{UG=ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=Option 7, Part6, F120},{DNOM=10},{D=M8},{LTH=13},{L=30},{D0=10},{TINST=8},{HMIN=100},{H0=30},{DF=9},{GEW=M8},{GEWX=8},{MX=10.000},{DK=20.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
D
Internal thread
ⁿ/ₐ
LTH
Min. internal thread length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
TINST
Installation torque
[Nm]
HMIN
Minimum thickness of concrete member
[mm]
H0
Drilling depth / variable setting depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MEAr Einschlaganker...
1750830
MEAr (E A4), M8x13/10x30,...
Mungo Befestigungstechnik...
Stainless steel
non-cracked concrete of s...
Option 7, Part6, F120
10
M8
13
30
10
8
100
30
9
Mungo MEAr Einschlaganker...
1751040
MEAr (E A4), M10x15/12x40...
Mungo Befestigungstechnik...
Stainless steel
non-cracked concrete of s...
Option 7, Part6, F120
12
M10
15
40
12
15
130
40
12
Mungo MEAr Einschlaganker...
1751250
MEAr (E A4), M12x18/15x50...
Mungo Befestigungstechnik...
Stainless steel
non-cracked concrete of s...
Option 7, Part6, F120
15
M12
18
50
15
35
140
50
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表