目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plug - Square shape
MOVET
Leveling Feet
Accessories
Weft stopper
Powered by
CAD模型選擇
{movet/maschinenfuesse/zubehoer/einschlagstopfen/plug_square_shape.prj},{NB=MOVET+45817047(high)},{TYP=45817047},{BESTNR=4061408014149},{LODLEVEL=high},{EXT=40x40},{THIK=1.5},{INT=37},{F=M20},{FX=20},{Q=40},{Q1=37.5},{H=8},{H1=43},{MSL=8000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/17034_17060.pdf},{TYPX=17047}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
EXT
External Ø
[mm]
THIK
Thikness
[mm]
INT
Internal Ø
[mm]
F
Thread
ⁿ/ₐ
Q
[mm]
Q1
[mm]
H
[mm]
H1
[mm]
MSL
Maximum Static Load
ⁿ/ₐ
MOVET+4061408076963
45817034/M8
4061408076963
30x30
1.5
27
M8
30
27.5
6
33
5500
MOVET+4061408016860
45817034
4061408016860
30x30
1.5
27
M10
30
27.5
6
33
5500
MOVET+4061408016877
45817035
4061408016877
30x30
1.5
27
M12
30
27.5
6
33
5500
MOVET+4061408012404
45817037
4061408012404
30x30
1.5
27
M16
30
27.5
6
33
5500
MOVET+4061408016884
45817038
4061408016884
35x35
1.5
32
M10
35
32.5
8
43
7000
MOVET+4061408016891
45817039
4061408016891
35x35
1.5
32
M12
35
32.5
8
43
7000
MOVET+4061408016389
45817041
4061408016389
35x35
1.5
32
M16
35
32.5
8
43
7000
MOVET+4061408101313
45817043/M8
4061408101313
40x40
1.5
37
M8
40
37.5
8
43
8000
MOVET+4061408016907
45817043
4061408016907
40x40
1.5
37
M10
40
37.5
8
43
8000
MOVET+4061408016914
45817044
4061408016914
40x40
1.5
37
M12
40
37.5
8
43
8000
MOVET+4061408031719
45817045
4061408031719
40x40
1.5
37
M14
40
37.5
8
43
8000
MOVET+4061408012398
45817046
4061408012398
40x40
1.5
37
M16
40
37.5
8
43
8000
MOVET+4061408014149
45817047
4061408014149
40x40
1.5
37
M20
40
37.5
8
43
8000
MOVET+4061408016921
45817048
4061408016921
40x40
2.0
36
M10
40
36.5
8
43
8000
MOVET+4061408014026
45817049
4061408014026
40x40
2.0
36
M12
40
36.5
8
43
8000
MOVET+4061408031696
45817050
4061408031696
40x40
2.0
36
M14
40
36.5
8
43
8000
MOVET+4061408010066
45817051
4061408010066
40x40
2.0
36
M16
40
36.5
8
43
8000
MOVET+4061408011858
45817052
4061408011858
40x40
2.0
36
M20
40
36.5
8
43
8000
MOVET+4061408014064
45817053
4061408014064
50x50
1.5
47
M12
50
47.5
10
55
9500
MOVET+4061408031702
45817054
4061408031702
50x50
1.5
47
M14
50
47.5
10
55
9500
MOVET+4061408016938
45817055
4061408016938
50x50
1.5
47
M16
50
47.5
10
55
9500
MOVET+4061408012602
45817056
4061408012602
50x50
1.5
47
M20
50
47.5
10
55
9500
MOVET+4061408016945
45817057
4061408016945
50x50
2.5
45
M12
50
45.5
10
55
9500
MOVET+4061408027682
45817058
4061408027682
50x50
2.5
45
M14
50
45.5
10
55
9500
MOVET+4061408016952
45817059
4061408016952
50x50
2.5
45
M16
50
45.5
10
55
9500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表