您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plug - Round shape
MOVET
Leveling Feet
Accessories
Weft stopper
Powered by
CAD模型選擇
{movet/maschinenfuesse/zubehoer/einschlagstopfen/plug_round_shape.prj},{NB=MOVET+45817016(high)},{TYP=45817016},{BESTNR=4061408017041},{LODLEVEL=high},{EXT=48},{THIK=1.5},{INT=45},{F=M16},{FX=16},{D=48},{D1=45.5},{H=11},{H1=49},{MSL=8000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/17000_17033.pdf},{TYPX=17016}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
EXT
External Ø
[mm]
THIK
Thikness
[mm]
INT
Internal Ø
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
MSL
Maximum Static Load
ⁿ/ₐ
MOVET+4061408012879
45817000
4061408012879
30
1.0
28
M10
30
28.5
6
35
3200
MOVET+4061408016976
45817001
4061408016976
30
1.0
28
M12
30
28.5
6
35
3200
MOVET+4061408018055
45817002
4061408018055
30
1.0
28
M14
30
28.5
6
35
3200
MOVET+4061408017911
45817003
4061408017911
30
1.0
28
M16
30
28.5
6
35
3200
MOVET+4061408016983
45817004
4061408016983
38
1.5
35
M10
38
35.5
8
43
5500
MOVET+4061408016990
45817005
4061408016990
38
1.5
35
M12
38
35.5
8
43
5500
MOVET+4061408018048
45817006
4061408018048
38
1.5
35
M14
38
35.5
8
43
5500
MOVET+4061408013227
45817007
4061408013227
38
1.5
35
M16
38
35.5
8
43
5500
MOVET+4061408017003
45817008
4061408017003
42
1.5
39
M10
42
39.5
8
42
6500
MOVET+4061408017140
45817009
4061408017140
42
1.5
39
M12
42
39.5
8
42
6500
MOVET+4061408018031
45817010
4061408018031
42
1.5
39
M14
42
39.5
8
42
6500
MOVET+4061408083787
45817011
4061408083787
42
1.5
39
M16
42
39.5
8
42
6500
MOVET+4061408018017
45817012
4061408018017
42
1.5
39
M20
42
39.5
8
42
6500
MOVET+4061408017010
45817013
4061408017010
48
1.5
45
M10
48
45.5
11
49
8000
MOVET+4061408017027
45817014
4061408017027
48
1.5
45
M12
48
45.5
11
49
8000
MOVET+4061408017034
45817015
4061408017034
48
1.5
45
M14
48
45.5
11
49
8000
MOVET+4061408017041
45817016
4061408017041
48
1.5
45
M16
48
45.5
11
49
8000
MOVET+4061408018208
45817017
4061408018208
48
1.5
45
M20
48
45.5
11
49
8000
MOVET+4061408017058
45817018
4061408017058
50
1.5
47
M12
50
47.5
11
49
8500
MOVET+4061408017065
45817019
4061408017065
50
1.5
47
M14
50
47.5
11
49
8500
MOVET+4061408017072
45817020
4061408017072
50
1.5
47
M16
50
47.5
11
49
8500
MOVET+4061408083848
45817021
4061408083848
50
1.5
47
M20
50
47.5
11
49
8500
MOVET+4061408017089
45817022
4061408017089
60
1.5
57
M14
60
57.5
12
50
10000
MOVET+4061408017096
45817023
4061408017096
60
1.5
57
M16
60
57.5
12
50
10000
MOVET+4061408017102
45817024
4061408017102
60
1.5
57
M20
60
57.5
12
50
10000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表