您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø120 with 2 bores
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/heavy_duty_line_solid_steel_base_1_asmtab.prj},{NB=MOVET+45810878(hoch0)},{TYP=45810878},{BESTNR=4061408014842},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x250},{A=47},{B=250},{D=120},{CH=26},{F=M30},{M=30},{G=23.0},{H=297},{H1=300},{SL=65000},{INFO=Download-Link},{TYPX=10878},{ANGX=0,[-15:15]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10850_10879.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_steel_base_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408042951
45810866
4061408042951
M30x100
47
100
120
26
M30
23.0
147
150
65000
MOVET+4061408042975
45810868
4061408042975
M30x125
47
125
120
26
M30
23.0
172
175
65000
MOVET+4061408042999
45810870
4061408042999
M30x150
47
150
120
26
M30
23.0
197
200
65000
MOVET+4061408043019
45810872
4061408043019
M30x175
47
175
120
26
M30
23.0
222
225
65000
MOVET+4061408043033
45810874
4061408043033
M30x200
47
200
120
26
M30
23.0
247
250
65000
MOVET+4061408043057
45810876
4061408043057
M30x225
47
225
120
26
M30
23.0
272
275
65000
MOVET+4061408014842
45810878
4061408014842
M30x250
47
250
120
26
M30
23.0
297
300
65000
MOVET+4061408042968
45810867
4061408042968
M30x100
47
100
120
26
M30
23.0
147
150
65000
MOVET+4061408042982
45810869
4061408042982
M30x125
47
125
120
26
M30
23.0
172
175
65000
MOVET+4061408043002
45810871
4061408043002
M30x150
47
150
120
26
M30
23.0
197
200
65000
MOVET+4061408043026
45810873
4061408043026
M30x175
47
175
120
26
M30
23.0
222
225
65000
MOVET+4061408043040
45810875
4061408043040
M30x200
47
200
120
26
M30
23.0
247
250
65000
MOVET+4061408043064
45810877
4061408043064
M30x225
47
225
120
26
M30
23.0
272
275
65000
MOVET+4061408043071
45810879
4061408043071
M30x250
47
250
120
26
M30
23.0
297
300
65000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表