您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø100
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M20
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/heavy_duty_line_solid_base_st_fix_stem_asmtab.prj},{NB=MOVET+45811655(hoch)},{TYP=45811655},{BESTNR=4061408092406},{LODLEVEL=hoch},{BES=M20x250},{A=30},{B=250},{D=100},{CH=24},{F=M20},{M=20},{G=20},{H1=283},{SL=40000},{INFO=Download-Link},{TYPX=11655},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11587_11711.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_base_st_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408092376
45811643
4061408092376
M20x100
30
100
100
24
M20
20
133
40000
MOVET+4061408092383
45811647
4061408092383
M20x150
30
150
100
24
M20
20
186
40000
MOVET+4061408092390
45811651
4061408092390
M20x200
30
200
100
24
M20
20
233
40000
MOVET+4061408092406
45811655
4061408092406
M20x250
30
250
100
24
M20
20
283
40000
MOVET+4061408092468
45811671
4061408092468
M20x100
30
100
100
24
M20
20
133
40000
MOVET+4061408041848
45811675
4061408041848
M20x150
30
150
100
24
M20
20
183
40000
MOVET+4061408092475
45811679
4061408092475
M20x200
30
200
100
24
M20
20
233
40000
MOVET+4061408092482
45811683
4061408092482
M20x250
30
250
100
24
M20
20
283
40000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表