您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Medium load - Solid steel base Ø63
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter <M10
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m10/durchmesserbereich_fussplatte_51_70mm/medium_load_solid_steel_base_5_asmtab.prj},{NB=MOVET+45815406(hoch0)},{TYP=45815406},{BESTNR=4061408090648},{LODLEVEL=hoch},{ANG=0.0},{BES=M10x100},{A=19},{B=100},{D=63},{CH=14},{F=M10},{M=10},{G=11.5},{H=119},{SL=18000},{INFO=Download-Link},{TYPX=15406},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15400_15412_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408090624
45815405
4061408090624
M10x50
19
50
63
14
M10
11.5
69
18000
MOVET+4061408090648
45815406
4061408090648
M10x100
19
100
63
14
M10
11.5
119
18000
MOVET+4061408090631
45815405/G
4061408090631
M10x50
19
50
63
14
M10
11.5
69
18000
MOVET+4061408090655
45815406/G
4061408090655
M10x100
19
100
63
14
M10
11.5
119
18000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表