目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø123
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M24
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/s_plastic_articulated_stem_m24_d123_asmtab.prj},{NB=MOVET+45810417(hoch0)},{TYP=45810417},{BESTNR=4061408028504},{LODLEVEL=hoch},{ANG=0},{BES=M24x150},{A=57},{B=150},{D=123},{CH=20},{F=M24},{M=24},{G=37},{H=207},{H1=210},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10410_10881.pdf},{TYPX=10417},{ANTISLIP=3},{PLATE=1},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408038992
45810410
4061408038992
M24x75
57
75
123
20
M24
37
132
132
35000
MOVET+4061408039005
45810411
4061408039005
M24x75
57
75
123
20
M24
37
132
135
35000
MOVET+4061408039012
45810412
4061408039012
M24x100
57
100
123
20
M24
37
157
157
35000
MOVET+4061408039029
45810413
4061408039029
M24x100
57
100
123
20
M24
37
157
160
35000
MOVET+4061408039036
45810414
4061408039036
M24x125
57
125
123
20
M24
37
182
182
35000
MOVET+4061408039043
45810415
4061408039043
M24x125
57
125
123
20
M24
37
182
185
35000
MOVET+4061408025213
45810416
4061408025213
M24x150
57
150
123
20
M24
37
207
207
35000
MOVET+4061408028504
45810417
4061408028504
M24x150
57
150
123
20
M24
37
207
210
35000
MOVET+4061408039050
45810418
4061408039050
M24x175
57
175
123
20
M24
37
232
232
35000
MOVET+4061408039067
45810419
4061408039067
M24x175
57
175
123
20
M24
37
232
235
35000
MOVET+4061408039074
45810420
4061408039074
M24x200
57
200
123
20
M24
37
257
257
35000
MOVET+4061408039081
45810421
4061408039081
M24x200
57
200
123
20
M24
37
257
260
35000
MOVET+4061408021215
45810422
4061408021215
M24x225
57
225
123
20
M24
37
282
282
35000
MOVET+4061408039098
45810423
4061408039098
M24x225
57
225
123
20
M24
37
282
285
35000
MOVET+4061408021222
45810424
4061408021222
M24x250
57
250
123
20
M24
37
307
307
35000
MOVET+4061408039104
45810425
4061408039104
M24x250
57
250
123
20
M24
37
307
310
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表